Threaded Lifting Pins, self-locking, with rotatable shackle

Threaded Lifting Pins, self-locking, with rotatable shackle
Material

Pin part

    • Heat-treated steel, tempered, manganese phosphated
    • Stainless steel 1.4542, precipitation-hardened

Press button

    • Aluminium, orange, anodised

Threaded element

    • Stainless steel 1.4542, precipitation-hardened

Shackle

    • Heat-treated steel, tempered, manganese phosphated
    • Stainless steel 1.4571

Spring

    • Stainless Steel

Assembly

Threaded lifting pins can be mounted into a thread that is true to gauge.

Mounting:

    • Press in the button and hold it down.
    • Insert the threaded lifting pin.
    • Release the button (The button must be back in its original position.).
    • Tighten the threaded lifting pin by hand, until it bears compleately on the bearing surface.
    • It must be ensured that the threaded segments are engaged in the mounting thread.

Dismantling:

    • Unscrew the threaded lifting pin approx. a quarter of a turn anticlockwise.
    • Press in the button and hold it down.
    • Remove the threaded lifting pin.
    • Release the button.

Operation

Each threaded lifting pin contains an instruction manual with an EC Declaration of Conformity.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22353.0010
22353.0012
22353.0016
22353.0020
22353.0024
22353.1010
22353.1012
22353.1016
22353.1020
22353.1024
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
l7
(mm)
l8
(mm)
l9
(mm)
l10
(mm)
F1
(kN)
F2
(kN)
F3
(kN)
Locating thread
(mm)
Tightening torque max.
(Nm)
Pin part Shackle Weight
(g)

306.93 €

1 3 Days M108.352038.033.514.020.025.754.942.546.068.0123.738.010.03.91.51.5M102.0Heat-treated steelHeat-treated steel691

311.03 €

1 3 Days M1210.072038.033.5172425.754.942.546.068.0123.738.012.06.22.52.3M122.0Heat-treated steelHeat-treated steel694

318.78 €

1 3 Days M1613.82038.033.5172425.754.942.546.068.0123.738.012.08.44.54.2M162.0Heat-treated steelHeat-treated steel698

411.28 €

1 3 Days M2017.253559.050.0223036.573.755.670.0102.0167.559.017.016.67.75.0M203.0Heat-treated steelHeat-treated steel1964

463.69 €

1 3 Days M2420.73559.050.0273642.079.255.670.0102.0173.059.022.018.511.18.6M243.0Heat-treated steelHeat-treated steel1860

365.79 €

1 3 Days M108.352038.033.514.020.025.754.942.546.068.0123.738.010.03.91.51.5M102.0Stainless steel 1.4542Stainless steel 1.4571698

369.43 €

1 3 Days M1210.072038.033.5172425.754.942.546.068.0123.738.012.06.22.52.3M122.0Stainless steel 1.4542Stainless steel 1.4571623

410.47 €

1 3 Days M1613.82038.033.5172425.754.942.546.068.0123.738.012.08.44.54.2M162.0Stainless steel 1.4542Stainless steel 1.4571708

534.74 €

1 3 Days M2017.253559.050.0223036.573.755.670.0102.0167.559.017.016.67.75.0M203.0Stainless steel 1.4542Stainless steel 1.45711973

605.67 €

1 3 Days M2420.73559.050.0273642.079.255.670.0102.0173.059.022.018.011.18.6M243.0Stainless steel 1.4542Stainless steel 1.45711984

Loading...

  1. 1

Basic information

Temperature max.(°C) 250 Press button Aluminium, orange, anodised Threaded element Stainless steel 1.4542
Spring Stainless Steel

Tech Support