Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-623/281-410 |
280-623/281-411 |
280-655/281-410 |
280-655/281-411 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | |
---|---|---|---|---|---|---|---|
424.65 € | 100 Pieces Per Package | 1 pack | 8 Days | 4 | |||
424.65 € | 100 Pieces Per Package | 1 pack | 8 Days | 4 | |||
487.40 € | 100 Pieces Per Package | 1 pack | 8 Days | 1 | |||
487.40 € | 100 Pieces Per Package | 1 pack | 6 Days | 1 |
Loading...
Product size (height)(mm) | 28 | Product size (width)(mm) | 5 | Clamp width(mm) | 5 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 | Nominal current(A) | 0.5 |
Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | No. of rows | 1 | Pins per row | 4 |
Colour | Grey | Connector type (category) | Diode terminal | Configuration | L |
Connection (components) | Pull spring | Connector features | + 1 diode | Industrial goods | Yes |