Vertical jumper【200 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

281-421

Part Number
281-421
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

174.89 €

200 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Conforming series 281 Color Grey Nominal current(A) 24
Product size (length)(mm) 8 Product size (width)(mm) 3 Series (Wago serial terminal accessories) 281
Weight(g) 0.94 Accessory type Jumper Industrial goods Yes

This page is Vertical jumper, part number 281-421.
You can find the detail information about specifications and dimensions on part number 281-421.

Tech Support