Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
289-101 |
289-105 |
289-111 |
289-151 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector cross section (mm²) | Operating current (A) | Product size (depth) (mm) | Product size (height) (mm) | Product size (width) (mm) | Connections | |
---|---|---|---|---|---|---|---|---|---|---|---|
26.77 € | 1 | Available | 3 Days | - | 1 | 65.5 | 31.5 | 47 | - | ||
76.24 € | 1 | Available | 3 Days | 0.08 - 2.5 | 3 | 85 | 48 | 51 | Series 236 CAGE CLAMP® | ||
32.15 € | 1 | Available | 3 Days | - | 1 | 65.5 | 31.5 | 47 | - | ||
58.53 € | 1 | Available | 3 Days | - | 1 | 50 | 21 | 69 | - |
Loading...
Cross section (max.)(mm²) | 2.5 | Min. cross section(mm²) | 0.08 | Max. temperature(°C) | +40 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Operating voltage | 250 V (AC/DC) | Compatible with series | CAGE CLAMP® Serie 236 |
Connection (components) | Pull spring | Transfer module type (category) | Diode logic gate module |
Configure
Basic Attributes
Connector cross section(mm²)
Operating current(A)
Product size (depth)(mm)
Product size (height)(mm)
Product size (width)(mm)
Connections
Filter by standard shipping days
Optional Attributes