Field Attachable Plug Connector SACC, Socket straight M12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1410665
1424652
1424655
1424689
1424693
1440766
1440782
1513347
1641688
1641772
1662968
1681127
1681486
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection Connection direction IP rating Cable diameter
(mm)
Outside diameter
(mm)
Connector cross section
(mm²)
Temperature range
(°C)
Number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Contact material Contact surface Connection (components) Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector standard Connector type Type (misc.)

37.50 €

5 7 Days 230--[Available] IP67----8--CuZnAuScrewsM12 socket, right angle----

12.48 €

15 7 Days 460-[Straight] straight[Available] IP65/67----40 - +855--CuSnNi/AuPush-in connectorM12 plug, straight--Socket-

10.82 €

17 7 Days 4250--[Available] IP65----4--CuSnNi/AuPush-in connectorM12 plug, straight----

12.48 €

15 7 Days 460--[Available] IP65----5--CuSnNi/AuPush-in connector-----

10.82 €

17 7 Days 4250--[Available] IP65----4--CuSnNi/AuPush-in connector-----

15.50 €

12 7 Days 4125-[Straight] straight[Available] IP675-81.600.34 (max)-25 - +804----Cut & ClipM12 plug, straightCustomisableSensor connectorPlug-

15.50 €

12 7 Days 4250-[Straight] straight[Available] IP675-82.600.75 (max)-25 - +804----Cut & ClipM12 plug, straightCustomisableSensor connectorPlug-

33.71 €

6 7 Days 230Screws[Straight] straight[Available] IP676 - 8-0.25-0.50-40 - +858230--ScrewsCustomisableM12 socket, straightSensor connectorSocketM12 socket, straight

11.70 €

16 7 Days 4125[Other] Cutting-clamping technology[Straight] straight[Available] IP67-1.600.14-0.34-25 - +8044125--Cut & ClipCustomisableM12 socket, straightSensor connectorSocketM12-female connector, direct

11.70 €

16 7 Days 4250[Other] Cutting-clamping technology[Straight] straight[Available] IP67-2.600.34-0.75-25 - +8044250--Cut & ClipCustomisableM12 socket, straightSensor connectorSocketM12-Socket, straight

16.85 €

11 Quote 460Screws[Straight] straight[Available] IP674–6-0.25-0.75-40 - +855460--ScrewsCustomisableM12 socket, straightSensor connectorSocketM12-Socket, straight

13.80 €

14 Quote 4250Screws[Straight] straight[Available] IP674–6-0.25-0.75-40 - +8544250--ScrewsCustomisableM12 socket, straightSensor connectorSocketM12-socket, straight

16.85 €

11 Quote 460Screws[Straight] straight[Available] IP676 - 8-0.25-0.75-40 - +855460--ScrewsCustomisableM12 socket, straightSensor connectorSocketM12-Socket, straight

Loading...

  1. 1

Basic information

Coding A Thread type connection side M12 Sensor/actuator wiring type (category) Sensor/actuator connector

Tech Support