Marshalling rack PTRV 4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3270115
3270117
3270118
3270119
3270120
3270121
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Product size (width)
(mm)
Stripping length
(mm)
Connector colour Industrial goods

8.63 €

30 7 Days 16Grey26 - 120.14 - 2.50.14 - 1.58.38-10WhiteYes

8.63 €

30 7 Days -Grey-0.14 - 1.500.14 - 1.50----

8.63 €

30 7 Days -Blue-0.14 - 1.500.14 - 1.50----

8.63 €

30 22 Days -Blue-0.14 - 1.500.14 - 1.50----

8.63 €

30 22 Days -Blue-0.14 - 1.500.14 - 1.50----

8.63 €

30 7 Days 16Grey26 - 120.14 - 2.50.14 - 1.58.38-10RedYes

Loading...

  1. 1

Basic information

Clamp width(mm) 8.3 Nominal voltage(V) 250 Nominal current(A) 10
No. of rows 4 Pins per row 4 Product size (height)(mm) 55.5
Product size (length)(mm) 64 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Shunt distributor

Tech Support