Interface module UMK- EC38 / 38

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2976284
2976297
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. temperature
(°C)

248.00 €

1 7 Days +50

243.60 €

1 7 Days +40

Loading...

  1. 1

Basic information

Connection (components) Screws Total number of pins(Pole) 38 Max. cross section (flexible)(mm²) 2.5
Min. cross section (flexible)(mm²) 0.2 Max. cross section (inflexible)(mm²) 4 Min. cross section (inflexible)(mm²) 0.2
Min. temperature(°C) -20 Stripping length (max.)(mm) 8 Connector (control) ELCO connector
Suitable for ELCO connector Series (Phoenix transfer modules) Varioface-UMK-EC Transfer module type (category) Transfer module
Transfer module features Any orientation

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360