Earthing Ring for Cable Gland

Earthing Ring for Cable Gland
Earthing ring for shielding a cable on a cable gland. This is then at the same potential as other cable glands of an enclosure.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0930710001
0930710002
0930710003
0930710004
0930710005
0930710006
0930710007
0930710008
1736480000
1736490000
1736500000
1736510000
1736520000
1736530000
1736540000
1736550000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.57 €

20 4 Days

0.57 €

20 4 Days

0.95 €

20 4 Days

1.40 €

20 4 Days

2.28 €

10 20 Days

4.35 €

10 4 Days

5.62 €

10 20 Days

9.91 €

10 20 Days

9.66 €

20 4 Days

7.62 €

20 4 Days

10.15 €

20 4 Days

17.77 €

20 27 Days

30.42 €

10 4 Days

44.38 €

10 30 Days

69.25 €

10 27 Days

28.82 €

10 27 Days

Loading...

  1. 1

Basic information

Length(mm) - Material - Surface protection -
Connection type - Material thickness(mm) - Suitable for thread diameter in inch -
Suitable for thread type cable screw gland - Suitable for nominal thread metric/PG -

Tech Support