Termination block, UHV 150

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2130693

Part Number
2130693
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.53 €

25 15 Days

Loading...

  1. 1

Basic information

Mounting method - Colour - Rated voltage(V) -
Length(mm) - Operation temperature(°C) -|- Inflammability class of insulation material acc. with UL94 -
Width/grid dimension(mm) - Height at lowest possible mounting height(mm) - Closing plate required false
Type of electrical connection 1 - Type of electrical connection 2 - Number of levels -
Number of clamp positions per level - Internally connected stages false Connectable conductor cross section solid-core(mm²) -|-
Connectable conductor cross section fine-strand with cable end sleeve(mm²) -|- Connectable conductor cross section fine-strand without cable end sleeve(mm²) -|- Connectable conductor cross section multi-wired(mm²) -|-
Material insulation body - Connection position - Rated current In(A) -
Explosion-tested version 'Ex e' false

This page is Termination block, UHV 150, part number 2130693.
You can find the detail information about specifications and dimensions on part number 2130693.

Tech Support