Aluminium Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56223-00000-00

Part Number
56223-00000-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.51 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 50 Length(m) 10 Color Details Silver
Adhesive type Sodium polyacrylate Carrier material Aluminium Product type Aluminium tape
Type (manufacturer type) 56223-00000-00

This page is Aluminium Tape, part number 56223-00000-00.
You can find the detail information about specifications and dimensions on part number 56223-00000-00.

Tech Support