Cordless handheld circular saw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
601857700
601857840
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Battery voltage
(V)
Bore diameter
(mm)
Cutting depth (max.) (45°)
(mm)
Cutting depth (max.) (90°)
(mm)
Idle speed Number of cogs Power tool features Saw blade diameter
(mm)

663.77 €

1 Available 18 Days --------

224.64 €

1 Available 14 Days 182043574600 rpm18w/o battery165

Loading...

  1. 1

Basic information

Product type Cordless handheld circular saw

Tech Support