Impact Type Air Screwdrivers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GT-P6LSIII

Part Number
GT-P6LSIII
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

335.17 €

1 15 Days

Loading...

  1. 1

Basic information

Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(min-1) 9000 Air Consumption Amount(m³/min) 0.3
Contents Plug BPB-2 Tip Tool Mounting Type Bit sleeve retainer Tip Tool Mounting Size H6.35
Starting Type Lever type Noise Reducer Noize reducer Exhaust Rear exhaust
Capacity Standard Screw O/D(mm) 5.0 to 6.0 Capacity Self-tapping Screw O/D(mm) 4.0 to 4.5 Capacity Wood Screw O/D(mm) 3.6 to 4.1
Capacity Bolt O/D(mm) 5.0 to 6.0 Air Hose Inner O/D(mm) 6.35 Relevant Anvil (Bit sleeve retainer, push type) / Rubber grip
Hose fitting Rc1/4

This page is Impact Type Air Screwdrivers, part number GT-P6LSIII.
You can find the detail information about specifications and dimensions on part number GT-P6LSIII.

Tech Support