Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ARCANOL-MULTI2-1KG |
ARCANOL-MULTI2-5KG |
ARCANOL-MULTI2-12,5KG |
ARCANOL-MULTI2-20G |
ARCANOL-MULTI2-180KG |
ARCANOL-MULTI2-250G |
ARCANOL-MULTI2-400G |
Part Number | Related to | Minimum order quantity | Volume Discount | Container | Weight per Unit (kg) | |
---|---|---|---|---|---|---|
1 | 3 Days | 1 kg can | 1 | |||
1 | 3 Days | 5 kg bucket | 5 | |||
1 | 3 Days | 12.5 kg bucket | 12.5 | |||
- | 1 | 3 Days | 20 g tube | 0.02 | ||
1 | 3 Days | 180 kg drum | 180 | |||
1 | 3 Days | 250 g tube | 0.28 | |||
1 | 3 Days | 400 g cartridge | 0.45 |
Loading...
Thickener type | Lithium soap | Base oil type | Mineral oil | Operating temperature, min.(°C) | -30 |
---|---|---|---|---|---|
Operating temperature, max.(°C) | 120 | Upper continuous limit temperature(°C) | 75 | Speed of rotation specific value(mm/min) | 500000 |
Base oil viscosity at +40°C(mm²/s) | 110 | Base oil viscosity at +100 °C(mm²/s) | 11 | NLGI class | 2 |
Density(kg/dm³) | 0.95 | Grease category | Multi-purpose grease | RoHS Certificate | Available |
REACH Certificate | Available |