Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XSG60
Type | Main Body | Ball | Spring | Micrometer Head Bracket | Tip Holder | ||||
Material | Surface Treatment | Material | Hardness | Material | Material | Surface Treatment | Material | Surface Treatment | |
XSG | EN 1.4125 Equiv. | Electroless Nickel Plating | EN 1.4125 Equiv. | 58HRC~ | SUS304WPB | EN AW-5052 Equiv. | Clear Anodize | EN 1.4305 Equiv. | - |
XSCG | |||||||||
XSBG | |||||||||
XSDG | |||||||||
XSKG | |||||||||
XSGB | LTBC Plating | Black Anodize | LTBC Plating | ||||||
XSCGB |
Part Number |
XSG80 |
Part Number | Top View | Front View | Side View | Accessory (4 pcs.) | |||||||||||||||
Type | A | (B) | Travel Distance (mm) | E | F | J | K | D | G | T | T1 | P | Q | X | d1 | d2 | ℓ | TypeM-L | |
Micrometer | Feed Screw | ||||||||||||||||||
XSG XSCG XSBG (40≤A≤100) XSGB (* only) XSCGB (* only) | 25* | 25 | 11 | ±3.2 | 7 | 9 | 6.8 | 15 | 9.3 | 7 | 12 | 3.7 | 6 | 8.5 | 20 | 2.5 | 4.2 | 2.5 | SCB2-4 |
40* | 23.5 | 20 | ±6.5 | 12 | 18.5 | 11.3 | 26 | 13 | 8.9 | 16 | 4.5 | 10 | 10.5 | 32 | 3.5 | 6 | 3.5 | SCB3-6 | |
50 | 18.5 | 15 | 12 | 18.5 | 11.3 | 31 | 13 | 8.9 | 16 | 4.5 | 10 | 10.5 | 40 | 3.5 | 6 | 3.5 | SCB3-6 | ||
60* | 13.5 | 10 | 12 | 18.5 | 11.3 | 36 | 13 | 8.9 | 16 | 5 | 10 | 10.5 | 50 | 4.5 | 8 | 4 | SCB4-6 | ||
70 | 14 | 10.5 | 12 | 18.5 | 11.3 | 46.5 | 13 | 10 | 18 | 6 | 10 | 11.5 | 60 | 4.5 | 8 | 4.5 | SCB4-6 | ||
80* | 43.5 | 10 | ±12.5(*1) | 17 | 22(*3) | 11.3 | 55 | 18 | 10.8 | 20 | 6.5 | 10 | 14.5 | 70 | 4.5 | 8 | 5.3 | SCB4-6 | |
100 | 28.5 | -5(*2) | 17 | 22(*3) | 11.3 | 67.5 | 18 | 10.8 | 20 | 6.5 | 10 | 14.5 | 90 | 4.5 | 8 | 5.3 | SCB4-6 |
Part Number | Stage Surface (mm) | Load Capacity (N) | Travel Accuracy | Moment Load Capacity (N • m) | Moment Rigidity ("/N • cm) | Parallelism | Weight (kg) | Unit Price | ||||||||||||||
Type | A | Horizontal | Vertical | Straightness | Motion Parallelism | Pitching | Yawing | Pitching | Yawing | Rolling | Pitching | Yawing | Rolling | Micrometer | Feed Screw | XSG | XSCG | XSBG | XSGB | XSCGB | ||
XSG XSCG XSBG (40≤A≤100) XSGB (* only) XSCGB (* only) | 25* | 25x25 | 39.2 | 9.8 | 3µm | 10µm | 30" | 25" | 2.0 | 2.0 | 3.5 | 1.9 | 1.1 | 1.1 | 30µm | 0.07 | 0.07 | - | ||||
40* | 40x40 | 98 | 49 | 1µm (*4) | 7µm | 25" | 15" | 5.0 | 5.0 | 5.0 | 0.42 | 0.35 | 0.21 | 15µm | 0.23 | 0.23 | ||||||
50 | 50x50 | 147 | 6.8 | 6.8 | 6.0 | 0.15 | 0.14 | 0.09 | 0.28 | 0.28 | - | - | ||||||||||
60* | 60x60 | 196 | 10.0 | 10.0 | 9.0 | 0.08 | 0.08 | 0.05 | 0.40 | 0.40 | ||||||||||||
70 | 70x70 | 225.4 | 13.8 | 13.8 | 12.9 | 0.06 | 0.05 | 0.03 | 0.58 | 0.58 | - | - | ||||||||||
80* | 80x80 | 264.6 | 3µm | 8µm | 18.2 | 18.2 | 17.7 | 0.04 | 0.04 | 0.02 | 20µm | 0.90 | 0.84 | |||||||||
100 | 100x100 | 343 | 31.8 | 31.8 | 30.7 | 0.02 | 0.02 | 0.01 | 1.33 | 1.27 | - | - |
Part Number | Top View | Front View | Side View | Accessory (4 pcs.) | |||||||||||||
Type | A | XSDG | XSKG | E | F | K | G | T | T1 | Q | X | d1 | d2 | ℓ | TypeM-L | ||
(B) | Travel Distance (mm) | (B) | Travel Distance (mm) | ||||||||||||||
XSDG XSKG (40≤A≤80) | 40 | 121.5 | ±6.5 | 60 | Coarse Feed ±6.5 Fine Feed 0.2 | 16 | 18.5 | 26 | 11.6 | 16 | 4.5 | 10.5 | 32 | 3.5 | 6 | 3.5 | SCB3-6 |
50 | 116.5 | 55 | 16 | 18.5 | 31 | 11.6 | 16 | 4.5 | 10.5 | 40 | 3.5 | 6 | 3.5 | SCB3-6 | |||
60 | 111.5 | 50 | 16 | 18.5 | 36 | 11.4 | 16 | 5 | 10.5 | 50 | 4.5 | 8 | 4 | SCB4-6 | |||
70 | 112 | 50.5 | 16 | 18.5 | 46.5 | 12.5 | 18 | 6 | 11.5 | 60 | 4.5 | 8 | 4.5 | SCB4-6 | |||
80 | 104 | ±12.5 | 49.5 | 17 | 25 | 55 | 10.8 | 20 | 6.5 | 14.5 | 70 | 4.5 | 8 | 5.3 | SCB4-6 | ||
100 | 89 | - | - | - | 67.5 | - | 20 | 6.5 | 14.5 | 90 | 4.5 | 8 | 5.3 | SCB4-6 |
Part Number | Stage Surface | Load Capacity (N) | Travel Accuracy | Moment Load Capacity (N • m) | Moment Rigidity ("/N • cm) | Parallelism | Weight (kg) | Unit Price | |||||||||||
Type | A | (mm) | Horizontal | Vertical | Straightness | Motion Parallelism | Pitching | Yawing | Pitching | Yawing | Rolling | Pitching | Yawing | Rolling | XSDG | XSKG | XSDG | XSKG | |
XSDG XSKG (40≤A≤80) | 40 | 40x40 | 98 | 49 | 1µm | 7µm | 25" | 15" | 5.0 | 5.0 | 5.0 | 0.42 | 0.35 | 0.21 | 15µm | 0.43 | 0.30 | ||
50 | 50x50 | 147 | 6.8 | 6.8 | 6.0 | 0.15 | 0.14 | 0.09 | 0.48 | 0.35 | |||||||||
60 | 60x60 | 196 | 10.0 | 10.0 | 9.0 | 0.08 | 0.08 | 0.05 | 0.60 | 0.47 | |||||||||
70 | 70x70 | 225.4 | 13.8 | 13.8 | 12.9 | 0.06 | 0.05 | 0.03 | 0.78 | 0.65 | |||||||||
80 | 80x80 | 264.6 | 3µm | 8µm | 18.2 | 18.2 | 17.7 | 0.04 | 0.04 | 0.02 | 20µm | 1.10 | 0.97 | ||||||
100 | 100x100 | 343 | 31.8 | 31.8 | 30.7 | 0.02 | 0.02 | 0.01 | 1.53 | - | - |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
XSG60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Travel Distance (Range Selectable) | Feeding Method | Table Surface Treatment | Table Size (Thickness) H (Range Selectable) (mm) | Category | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Allowable Load (N) | Travel Distance (X-Axis) (mm) | Table Size (Thickness) H (mm) | Table Straightness (µm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feeding Method (Micrometer Type) | Feeding Method (Feed Screw Type) | Feeding Method (Travel per Rotation) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
278.32 € | 1 | 5 Days | 10 | 41~60 | 41~60 | 100.1 or More | ~ ±10mm | EN 1.4125 Equiv. | Electroless Nickel Plating | 15.1-20 | Main Body | 60 | 60 | 196 | ±6.5 | 16 | 1 | 7 | 0.08 | 0.08 | 0.05 | Side | [Standard] Standard | Standard | Standard | - | 0.5 |
Loading...
Table Material | EN 1.4125 Equiv. | Guiding Mechanism | Linear Ball | Type | X-Axis |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No |
Configure
Basic Attributes
Clamp
Feeding Method (Feed Screw Type)
Type
Table Size (Length) L (Range Selectable)(mm)
Table Size (Width) W (Range Selectable)(mm)
Load Capacity (Range Selectable)(N)
Travel Distance (Range Selectable)
Feeding Method
Table Surface Treatment
Table Size (Thickness) H (Range Selectable)(mm)
Category
Table Size (Length) L(mm)
Table Size (Width) W(mm)
Allowable Load(N)
Travel Distance (X-Axis)(mm)
Table Size (Thickness) H(mm)
Feed Knob Position
Reversed
Feeding Method (Micrometer Type)
Feeding Method (Travel per Rotation)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes