• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Contact Probes Assembly / Threaded (FNP10) (Part Numbers - CAD Download)

Contact Probes Assembly / Threaded (FNP10)

Click on this image to zoom in.

Click on this image to zoom in.

  • Contact Probes Assembly / Threaded (FNP10)
  • Contact Probes Assembly / Threaded (FNP10)
  • Volume Discount
  • Order quantities extended (D-JIT)
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FNP10N-E18

Contact Probes Assembly/Threaded (FNP10):Related Image
Contact Probes Assembly/Threaded (FNP10):Related Image

No.PartMaterialSurface Treatment
PlungerISO-TC90 Equiv.Gold Plating on Nickel Undercoat
SpringSpring Steel (JIS-SWP)Gold Plating
SleeveISO-TC90 Equiv.Nickel Plating
CollarBrassGold Plating on Nickel Undercoat

PartMaterialB(e)T
Nut (FNP10N)EN 1.4301 Equiv.44.61.6
Nut (FNP13N)EN 1.4301 Equiv.55.82

Specifications

Part Number-Tip Shape
GNP12
FNP10N
FNP13
MNP50
-
-
-
-
G
E15
A
G8
Part NumberMounting Pitch (min.)Full StrokeSpring PressureAllowable CurrentResistanceReplacement Cycle (Reference)Mounting Hole for Press-Fitting Dimension (Reference)Unit PriceVolume Discount Rate
Initial2/3 Stroke1 ~ 69 pc (s).70~99100~500
GNP60.8mm3.4mm26gf80gf0.5A50mΩ100,000 times0.48~0.5mm
GNP81.0mm3.4mm23gf80gf1A0.58~0.6mm
GNP121.5mm4.0mm32gf95gf3A300,000 times1.03~1.05mm
FNP103.0mm
(6.0mm)
4.5mm60gf105gf3A80mΩ300,000 timesM2×0.25
FNP10N (with Nut)
FNP10HDN (with Nut)56gf175gf
FNP135.0mm
(7.0mm)
4.0mm60gf100gf3A80mΩ300,000 timesM2.5×0.35
FNP13N (with Nut)
FNP13HDN (with Nut)58gf175gf
FNP22SF3.0mm7.0mm0gf100gf3A80mΩ300,000 times1.98~2.00mm
FNP22150gf
FNP40SF5.0mm17.0mm*0gf220gf3.48~3.50mm
FNP40300gf
FNPS223.0mm8.0mm51gf180gf3A80mΩ300,000 times1.98~2.00mm
FNPS354.0mm8.0mm66gf200gf3.17~3.19mm
MNP507.0mm<9.0mm>7.6mm228gf455gf5A35mΩ300,000 times4.18~4.2mm
Mounting pitches in ( ) are applicable to the contact probes with nut. MNP50 mounting pitches in < > are applicable to G8 tip shape. * Tip shape A is 14.0mm, and TH is 9.5mm.
For orders larger than indicated quantity, please request a quotation.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FNP10N-E18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger O.D.
(Ø)
Integrated Probe Type Barrel, Receptacle O.D.
(Ø)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

8.31 €

1 Available 5 Days 106.0[Needle] Needle E184.5100.1 to 1501.8Screw Mounting Type213.52.260105

Loading...

  1. 1

Example of Use

Contact Probes Assembly/Threaded (FNP10):Related Image

Basic information

Type Contact Probes Assemblies Full Stroke (Range)(mm) 3 to 4.5 Plunger Material ISO-TC90 Equiv.
Plunger Surface Treatment Nickel Plating Base, Gold Plating Plunger Length L1 (Range)(mm) 12.1 to 15 Receptacle O.D. D (Range)(Ø) 2.01 to 3
Barrel, Receptacle Length L2 (Range)(mm) 5 to 10 Properties Standard Initial Spring Pressure (Range)(gf) 50.1 to 100
Allowable Current(A) 3 Resistance(mΩ) 80 Barrel, Receptacle Length(mm) 9.0

This page is Contact Probes Assembly / Threaded (FNP10), part number FNP10N-E18.
You can find the detail information about specifications and dimensions on part number FNP10N-E18.

Variation of this product

Part Number
FNP10-D18
FNP10-E15
FNP10-E18
FNP13-A
FNP13-D
FNP13-E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMin. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
2/3 Stroke Spring Pressure (Range)
(gf)
Plunger O.D.
(Ø)
Integrated Probe Type Barrel, Receptacle O.D.
(Ø)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Initial Spring Pressure
(gf)
2/3 Stroke Spring Pressure
(gf)

7.06 €

1 Available 5 Days 103.0[Cup] Cup D184.5100.1 to 1501.8Screw Mounting Type213.52.260105

7.06 €

1 Available Same day

Stock

103.0[Needle] Needle E154.5100.1 to 1501.5Screw Mounting Type213.52.260105

7.06 €

1 Available 5 Days 103.0[Needle] Needle E184.5100.1 to 1501.8Screw Mounting Type213.52.260105

7.56 €

1 Available 5 Days 105.0[Waffle] Waffle A450.1 to 1002.5Screw Mounting Type / Standard Type2.513.03.0060100

7.34 €

1 Available 5 Days 105.0[Cup] Cup D450.1 to 1002.5Screw Mounting Type / Standard Type2.513.03.0060100

7.56 €

1 Available Same day

Stock

105.0[Needle] Needle E450.1 to 1002.5Screw Mounting Type / Standard Type2.513.03.0060100

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360