Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CLDMP6-25-B
Type | Lever | Screw | Spring | |||
Threaded | Tapped | Material | Surface Treatment | Material | Surface Treatment | Material |
CLDMP | CLDFP | Zinc Die Casting | Electrostatic Paint | EN 1.1191 Equiv. | Black Oxide | EN 1.4301 (WPB) Equiv. |
CLMSP | - | EN 1.4305 Equiv. | - | |||
SCLMSP | EN 1.4308 Equiv. (Stainless Cast Steel) | Buff Polished | EN 1.4305 Equiv. |
Part Number | - | L | - | Lever Color |
CLDMP5 CLDFP4 CLWP8 CLRM10 | - - - - | 12 7 20 20 | - - - - | B M M S |
M | R | H | H1 | (h) | S | D | d | Number of Serrated Teeth | B | Max. Load Fmax. (N) | Max. Tightening Force Pmax. (kN) | Reference Mass (g) | ||
EN 1.4305 Equiv. | EN 1.1191 Equiv. | EN 1.4305 Equiv. | EN 1.1191 Equiv. | Threaded | ||||||||||
4 | 45 | 33 | 35.5 | 30 | 4 | 13 | 10 | 16 | 1.3 | 48 | 80 | 1.8 | 3.0 | 40 |
5 | 65 | 108 | 2.9 | 4.8 | 40 | |||||||||
6 | 110 | 184 | 4.1 | 6.8 | 41 | |||||||||
8 | 63 | 44 | 49 | 40 | 5.5 | 17.5 | 14 | 20 | 1.3 | 189 | 316 | 7.5 | 12.5 | 70 |
Part Number | L Selection | Lever Color Selectable for CLDMP and CLMSP only | Unit Price | ||||||||
Type | M | SCLMSP | CLDMP | CLMSP | |||||||
Threaded SCLMSP CLDMP CLMSP | 4 | 16 | 20 | 25 | B (Black) M (Orange) S (Silver Gray) | ||||||
5 | 12 | 16 | 20 | 25 | 32 | ||||||
6 | 12 | 16 | 20 | 25 | 32 | ||||||
*8 | 16 | 20 | 25 | 32 | 40 | - |
Part Number | L | Lever Color | Unit Price | |
Type | M | CLDFP | ||
Tapped CLDFP | 4 | 7 | B (Black) M (Orange) S (Silver Gray) | |
5 | ||||
6 | ||||
8 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CLDMP6-25-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | L-Shaped Clamp Lever Shape | Mounting Section Type | Rotating Radius R (mm) | Lever Material | Lever Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Dia. M | Mounting Section, Length L (mm) | Max. Tightening Force (N) | Lever Color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.69 € | 1 | Available |
Same day
Stock | 10 | [Push Button Type] Push Button | [Male thread] Threads | 45 | Zinc Die Cast | [Electrostatic Paint] Electrostatic Paint | [Steel] EN 1.1191 Equiv. | Black Oxide | 6 | 25 | 6800 | B (Black) |
Loading...
Application | Clamp | Type Clamp | Clamp Mechanism | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L Shape |
This page is Push Button Clamp Levers, part number CLDMP6-25-B.
You can find the detail information about specifications and dimensions on part number CLDMP6-25-B.
Configure
Stock
Basic Attributes
L-Shaped Clamp Lever Shape
Mounting Section Type
Lever Surface Treatment
Mounting Section Material
Type
Rotating Radius R(mm)
Lever Material
Mounting Section Surface Treatment
Mounting Section Dia. M
Mounting Section, Length L(mm)
Lever Color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CLDFP5-7-B |
CLDFP5-7-M |
CLDFP5-7-S |
CLDMP6-25-M |
CLDMP6-25-S |
CLDMP6-32-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | L-Shaped Clamp Lever Shape | Mounting Section Type | Rotating Radius R (mm) | Lever Material | Lever Surface Treatment | Mounting Section Material | Mounting Section Surface Treatment | Mounting Section Dia. M | Mounting Section, Length L (mm) | Max. Tightening Force (N) | Lever Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.69 € | 1 | Available | 5 Days | 10 | [Push Button Type] Push Button | Tapped | 45 | Zinc Die Cast | [Electrostatic Paint] Electrostatic Paint | [Steel] EN 1.1191 Equiv. | Black Oxide | 5 | 7 | 4800 | B (Black) | |
8.69 € | 1 | Available | 5 Days | 10 | [Push Button Type] Push Button | Tapped | 45 | Zinc Die Cast | [Electrostatic Paint] Electrostatic Paint | [Steel] EN 1.1191 Equiv. | Black Oxide | 5 | 7 | 4800 | M (orange) | |
8.69 € | 1 | Available | 5 Days | 10 | [Push Button Type] Push Button | Tapped | 45 | Zinc Die Cast | [Electrostatic Paint] Electrostatic Paint | [Steel] EN 1.1191 Equiv. | Black Oxide | 5 | 7 | 4800 | S (Silver Gray) | |
8.69 € | 1 | Available | 5 Days | 10 | [Push Button Type] Push Button | [Male thread] Threads | 45 | Zinc Die Cast | [Electrostatic Paint] Electrostatic Paint | [Steel] EN 1.1191 Equiv. | Black Oxide | 6 | 25 | 6800 | M (orange) | |
8.69 € | 1 | Available | 5 Days | 10 | [Push Button Type] Push Button | [Male thread] Threads | 45 | Zinc Die Cast | [Electrostatic Paint] Electrostatic Paint | [Steel] EN 1.1191 Equiv. | Black Oxide | 6 | 25 | 6800 | S (Silver Gray) | |
8.69 € | 1 | Available | 5 Days | 10 | [Push Button Type] Push Button | [Male thread] Threads | 45 | Zinc Die Cast | [Electrostatic Paint] Electrostatic Paint | [Steel] EN 1.1191 Equiv. | Black Oxide | 6 | 32 | 6800 | B (Black) |