Tension Springs / Heavy Load (Part Numbers - CAD Download)

Tension Springs / Heavy Load

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features] Material can be selected from Spring Steel (JIS-SWP)-A and EN 1.4301 Equiv. (sintered)-WPB.
  • Order quantities extended (D-JIT)
  • Stock

(i)Remark

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AWF12-70

 
TypeMaterial
AW□
BWT
JIS-SWP-A
AUT
BUT
EN 1.4301 (WPB) Equiv.

Specifications

Part Number
AWT10-50
■Medium Heavy Load Type
Part NumberWire Dia. dmmDynamic Load(Initial Tension) N(Spring Constant)
N/mm
Unit Price
TypeD-LMax. Deflection Fmax.
mm
Max. Load N
AWF3-100.452.2 6.47 1.57 2.26
154.5 1.08
206.7 0.74
259.1 0.54
3011.4 0.43
AWF4-150.554.5 8.43 1.86 1.47
207.1 0.93
2510.0 0.66
3012.6 0.52
3515.2 0.43
4018.1 0.36
AWF5-150.73.9 14.71 2.45 3.14
206.9 1.77
259.6 1.28
3012.5 0.98
3515.6 0.78
4019.2 0.64
4521.9 0.56
5025.0 0.49
AWF6-200.93.9 23.54 5.88 4.51
256.0 2.94
307.8 2.26
3510.0 1.77
4012.0 1.47
4513.8 1.28
5016.4 1.08
5518.0 0.98
6020.0 0.88
AWF8-251.15.8 31.38 6.86 4.23
308.3 2.94
3510.9 2.26
4013.2 1.86
4515.6 1.57
5018.5 1.32
5521.7 1.13
6023.8 1.03
6526.3 0.93
7027.8 0.88
AWF10-301.46.5 49.0312.755.58
358.7 4.17
4010.7 3.39
4512.9 2.81
5015.2 2.39
5517.2 2.11
6019.5 1.86
7023.1 1.57
8027.4 1.32
9032.1 1.13
10046.2 0.79
AWF12-351.85.0 83.3623.5412.0
407.0 8.55
459.0 6.65
5011.0 5.44
5513.0 4.60
6014.5 4.13
7017.8 3.36
8021.3 2.81
9024.5 2.44
10027.5 2.18
■Heavy Load Type * marked dimensions are for AWT and AUT only.
Part NumberWire Dia. dmmDynamic Load(Initial Tension) N(Spring Constant)
N/mm
Unit Price
TypeD-LMax. Deflection Fmax.
mm
Max. Load
N
AWT
BWT
AUT
BUT
AWT AUT
BWT BUT
3-100.52.08.82.163.24
153.71.77
205.21.27
256.80.98
*308.50.78
AWT AUT
BWT BUT
4-150.64.011.12.552.16
206.41.37
258.40.98
3010.90.78
*3512.4 0.69
*4015.0 0.57
AWT AUT
BWT BUT
5-150.82.920.795.15.39
204.63.43
256.42.45
308.41.86
3510.01.57
*4011.4 1.38
*4513.3 1.18
*5015.2 1.03
AWT
BWT
AUT
BUT
6-201.03.733.158.66.57
255.34.61
306.93.53
358.32.94
4010.02.45
*4510.8 2.27
*5012.5 1.96
*5514.3 1.71
*6015.6 1.57
AWT
BWT
AUT
BUT
8-251.25.341.199.815.88
307.34.31
359.13.43
4011.92.65
4513.62.35
5015.52.06
*5516.8 1.87
*6018.8 1.67
*6520.6 1.52
*7022.8 1.38
AWT
BWT
AUT
BUT
10-301.65.277.4720.5910.89
356.88.34
408.46.77
4510.05.69
5011.64.9
5513.24.31
6015.23.73
*6517.0 3.35
*7019.3 2.95
*7520.7 2.75
*8024.1 2.36
*9026.3 2.16
*10029.0 1.96
AWT
BWT
AUT
BUT
12-402.06.6120.6234.313.04
457.711.18
509.49.22
5510.58.24
6012.17.16
6513.16.57
7014.95.79
7516.05.39
8017.64.9
*9019.1 4.52
*10022.0 3.92
AWT14-402.35.8154.9545.1119.02-
457.015.59
508.413.14
559.611.47
6010.910.1
6512.98.53
7014.27.75
7515.37.16
8016.76.57
9018.6 5.91
10021.1 5.21
12528.0 3.92
AWT16-502.67.5195.1555.918.63-
559.015.49
6010.413.34
6511.911.67
7013.410.4
7515.09.32
8016.58.43
9019.47.16
10022.46.18
12528.4 4.90
15035.5 3.92
AWT18-552.98.3236.3468.6520.1-
6010.016.67
6511.614.71
7012.513.44
7514.111.77
8015.810.79
9018.49.12
10021.67.75
12527.1 6.19
15034.2 4.90
AWT20-603.29.2281.4582.3821.57-
7011.916.67
8014.713.53
9017.511.38
10020.19.9
12527.87.16
15033.8 5.89
17540.6 4.90
AWT24-804.011.7430.51123.626.48-
9013.722.46
10016.618.63
12522.513.63
15028.510.79
17534.48.92
20041.27.45
Initial tension and spring constant are for reference only. Load {kgf} = Load N x 0.101972

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
AWF12-70
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Max. Load
(N)
Length of Spring Used L+F
(mm)
Free Length L
(mm)
O.D. D
(mm)
Initial Tension
(N)
Reference Spring Constant
(N/mm)
Wire Dia.
(mm)
Max. Deflection
(mm)

5.04 €

1 Available 5 Days 10JIS-SWP-A60.01 to 110.00180°83.3687.8701223.543.361.817.8

Loading...

  1. 1

Basic information

Type Standard Type

This page is Tension Springs / Heavy Load, part number AWF12-70.
You can find the detail information about specifications and dimensions on part number AWF12-70.

Variation of this product

Part Number
AUT10-40
AUT10-45
AUT10-50
AWF12-80
AWF12-90
AWF3-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Max. Load
(N)
Length of Spring Used L+F
(mm)
Free Length L
(mm)
O.D. D
(mm)
Initial Tension
(N)
Reference Spring Constant
(N/mm)
Wire Dia.
(mm)
Max. Deflection
(mm)

3.53 €

1 Available 5 Days 10EN 1.4301 (WPB) Equiv.60.01 to 110.00180°77.4748.4401020.596.771.68.4

4.03 €

1 Available 5 Days 10EN 1.4301 (WPB) Equiv.60.01 to 110.00180°77.4755451020.595.691.610

4.03 €

1 Available 5 Days 10EN 1.4301 (WPB) Equiv.60.01 to 110.00180°77.4761.6501020.594.91.611.6

5.04 €

1 Available 5 Days 10JIS-SWP-A60.01 to 110.00180°83.36101.3801223.542.811.821.3

6.55 €

1 Available 5 Days 10JIS-SWP-A60.01 to 110.00180°83.36114.5901223.542.441.824.5

2.02 €

1 Available Same day

Stock

10JIS-SWP-A3.51 to 8.00180°6.4712.21031.572.260.452.2

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360