Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness |
UKSF | EN 1.0038 Equiv. | - |
UKNF | EN 1.1206 Equiv. | - |
UKCF | Only End Face Hardened 55HRC – | |
UKUF | EN 1.4301 Equiv. | - |
Part Number | - | L | - | H | - | W | - | A | - | N | - | P |
UKSF12 | - | L40 | - | H15 | - | W20 | - | A35 | - | N7 | - | P9 |
Part Number | L 1 mm Increments |
H *1 | W *2 1 mm Increments |
A 0.01 mm Increments |
N (Through Hole) |
P *3 | |
Type | T | ||||||
UKSF UKNF UKCF UKUF |
9 12 16 19 20 |
25~70 | 10 12 15 20 |
13~58 | 10~100 | 7 9 |
0.1 mm Increment |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
UKCF9-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M6-P[4.5-43.5/0.1] |
UKCF9-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N7-P[4.5-43.5/0.1] |
UKCF12-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M[6,8]-P[4.5-43.5/0.1] |
UKCF12-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N[7,9]-P[4.5-43.5/0.1] |
UKCF16-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M[6,8]-P[4.5-43.5/0.1] |
UKCF16-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N[7,9]-P[4.5-43.5/0.1] |
UKCF16-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-Z[6,8]-P[4.5-43.5/0.1] |
UKCF16-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-ZG[6,8]-P[4.5-43.5/0.1] |
UKCF19-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M[6,8]-P[4.5-43.5/0.1] |
UKCF19-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N[7,9]-P[4.5-43.5/0.1] |
UKCF19-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-Z[6,8]-P[4.5-43.5/0.1] |
UKCF19-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-ZG[6,8]-P[4.5-43.5/0.1] |
UKCF20-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M[6,8]-P[4.5-43.5/0.1] |
UKCF20-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N[7,9]-P[4.5-43.5/0.1] |
UKCF20-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-Z[6,8]-P[4.5-43.5/0.1] |
UKCF20-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-ZG[6,8]-P[4.5-43.5/0.1] |
UKNF9-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M[6,8]-P[4.5-43.5/0.1] |
UKNF9-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N[7,9]-P[4.5-43.5/0.1] |
UKNF12-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M[6,8]-P[4.5-43.5/0.1] |
UKNF12-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N[7,9]-P[4.5-43.5/0.1] |
UKNF16-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M[6,8]-P[4.5-43.5/0.1] |
UKNF16-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N[7,9]-P[4.5-43.5/0.1] |
UKNF16-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-Z[6,8]-P[4.5-43.5/0.1] |
UKNF16-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-ZG[6,8]-P[4.5-43.5/0.1] |
UKNF19-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M[6,8]-P[4.5-43.5/0.1] |
UKNF19-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N[7,9]-P[4.5-43.5/0.1] |
UKNF19-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-Z[6,8]-P[4.5-43.5/0.1] |
UKNF19-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-ZG[6,8]-P[4.5-43.5/0.1] |
UKNF20-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M[6,8]-P[4.5-43.5/0.1] |
UKNF20-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N[7,9]-P[4.5-43.5/0.1] |
UKNF20-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-Z[6,8]-P[4.5-43.5/0.1] |
UKNF20-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-ZG[6,8]-P[4.5-43.5/0.1] |
UKSF9-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M6-P[4.5-43.5/0.1] |
UKSF9-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N7-P[4.5-43.5/0.1] |
UKSF12-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M[6,8]-P[4.5-43.5/0.1] |
UKSF12-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N[7,9]-P[4.5-43.5/0.1] |
UKSF16-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M[6,8]-P[4.5-43.5/0.1] |
UKSF16-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N[7,9]-P[4.5-43.5/0.1] |
UKSF16-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-Z[6,8]-P[4.5-43.5/0.1] |
UKSF16-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-ZG[6,8]-P[4.5-43.5/0.1] |
UKSF19-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M[6,8]-P[4.5-43.5/0.1] |
UKSF19-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N[7,9]-P[4.5-43.5/0.1] |
UKSF19-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-Z[6,8]-P[4.5-43.5/0.1] |
UKSF19-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-ZG[6,8]-P[4.5-43.5/0.1] |
UKSF20-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M[6,8]-P[4.5-43.5/0.1] |
UKSF20-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N[7,9]-P[4.5-43.5/0.1] |
UKSF20-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-Z[6,8]-P[4.5-43.5/0.1] |
UKSF20-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-ZG[6,8]-P[4.5-43.5/0.1] |
UKUF9-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M6-P[4.5-43.5/0.1] |
UKUF9-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N7-P[4.5-43.5/0.1] |
UKUF12-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M[6,8]-P[4.5-43.5/0.1] |
UKUF12-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N[7,9]-P[4.5-43.5/0.1] |
UKUF16-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M[6,8]-P[4.5-43.5/0.1] |
UKUF16-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N[7,9]-P[4.5-43.5/0.1] |
UKUF16-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-Z[6,8]-P[4.5-43.5/0.1] |
UKUF16-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-ZG[6,8]-P[4.5-43.5/0.1] |
UKUF19-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-M[6,8]-P[4.5-43.5/0.1] |
UKUF19-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-N[7,9]-P[4.5-43.5/0.1] |
UKUF19-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-Z[6,8]-P[4.5-43.5/0.1] |
UKUF19-L[25-70/1]-H[10,12,15,20]-W[13-48/1]-A[10-100/0.01]-ZG[6,8]-P[4.5-43.5/0.1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Hardness (HRC) | T Dim. Selection (mm) | 1.L Dim. Specification (mm) | 2.H Dim. Selection (mm) | 3.W Dim. Specification (mm) | 4.A Dim. Specification (mm) | 5.Mounting Hole (Through Hole)[N] | 6.Mounting Hole (Tapped Hole)[M] | 7.Mounting Hole (Counterbored Hole)[Z] | 8.Mounting Hole (Counterbored Hole)[ZG] | 9.Mounting Hole Dimension[P] (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 9 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 9 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 12 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 12 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | Only End Face Hardened 55HRC – | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 9 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 9 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 12 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 12 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.1206 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.1206 Equiv. | No Hardening | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.0038 Equiv. | No Hardening | 9 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.0038 Equiv. | No Hardening | 9 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 12 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 12 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.0038 Equiv. | No Hardening | 20 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 9 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 9 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 12 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | 10 | EN 1.4301 Equiv. | No Hardening | 12 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 16 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | 6 ~ 8 | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | 7 ~ 9 | - | - | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | 6 ~ 8 | - | 4.5 ~ 43.5 | ||
- | 1 | 7 Days | - | EN 1.4301 Equiv. | No Hardening | 19 | 25 ~ 70 | 10 ~ 20 | 13 ~ 48 | 10 ~ 100 | - | - | - | 6 ~ 8 | 4.5 ~ 43.5 |
Loading...
Receiving Surface Shape | Flat | Mounting Hole | One Hole | Single Item / R/L Set | Single Item |
---|
Configure
Basic Attributes
Material
Hardness(HRC)
T Dim. Selection(mm)
1.L Dim. Specification(mm)
2.H Dim. Selection(mm)
3.W Dim. Specification(mm)
4.A Dim. Specification(mm)
5.Mounting Hole (Through Hole)[N]
6.Mounting Hole (Tapped Hole)[M]
7.Mounting Hole (Counterbored Hole)[Z]
8.Mounting Hole (Counterbored Hole)[ZG]
9.Mounting Hole Dimension[P](mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes