Linear Slide Cylinder LCG Series with Complex Function (Part Numbers - CAD Download)

Linear Slide Cylinder LCG Series with Complex Function
Loaded, wide-width guide focused on high precision and high rigidity to the air cylinder.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LCG-6-10
LCG-6-10
LCG-6-10-P72
LCG-6-20
LCG-6-30
LCG-6-40
LCG-6-40
LCG-6-40-P72
LCG-6-50
LCG-8-10
LCG-8-20
LCG-8-20
LCG-8-20-P72
LCG-8-30
LCG-8-40
LCG-8-50
LCG-8-75
LCG-8-75
LCG-8-75-P72
LCG-12-10
LCG-12-20
LCG-12-20
LCG-12-20-P72
LCG-12-30
LCG-12-40
LCG-12-40
LCG-12-40-P72
LCG-12-50
LCG-12-75
LCG-12-100
LCG-16-10
LCG-16-10
LCG-16-10-P72
LCG-16-20
LCG-16-30
LCG-16-30
LCG-16-30-P72
LCG-16-40
LCG-16-50
LCG-16-75
LCG-16-100
LCG-16-125
LCG-20-20
LCG-20-20
LCG-20-20-P72
LCG-20-30
LCG-20-40
LCG-20-50
LCG-20-75
LCG-20-100
LCG-20-125
LCG-20-150
LCG-25-20
LCG-25-30
LCG-25-40
LCG-25-50
LCG-25-75
LCG-25-100
LCG-25-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Table Material Driving Load Tolerance Classification (Vertical)
(kg)
Driving Load Tolerance (Vertical)
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Table Size Width W
(mm)
Table Size Height H
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Static Load Rating(N)
(N)
Allowable Static Moment MA
(Nm)
Allowable Static Moment MB
(Nm)
Allowable Static Moment MC
(Nm)
Connection Diameter Specifications Oil And Dust Resistant

218.47 €

1 66 Days 10Stainless Steel10~1914.36662521141400.170.400.17M3Standard Form-

-

1 12 Days 10Stainless Steel10~1914.36662521141400.170.400.17M3Standard TypeNA

-

1 12 Days 10Stainless Steel10~1914.36662521141400.170.400.17M3Standard TypeExhaust Treatment / Vacuum Sweeping

242.13 €

1 66 Days 20Stainless Steel10~1914.36662521141400.170.400.17M3Standard Form-

265.78 €

1 66 Days 30Stainless Steel10~1914.37662521141400.170.400.17M3Standard Form-

290.82 €

1 81 Days 40Stainless Steel10~1919.0966252115.51860.890.50.89M3Standard Form-

-

1 12 Days 40Stainless Steel10~1919.0966252115.51860.890.50.89M3Standard TypeNA

-

1 12 Days 40Stainless Steel10~1919.0966252115.51860.890.50.89M3Standard TypeExhaust Treatment / Vacuum Sweeping

315.86 €

1 66 Days 50Stainless Steel10~1919.01066252115.51860.890.50.89M3Standard Form-

249.08 €

1 66 Days 10Stainless Steel10~1915.5668302515.21520.340.680.34M5Standard Form-

249.08 €

1 66 Days 20Stainless Steel10~1915.5668302515.21520.340.680.34M5Standard Form-

-

1 12 Days 20Stainless Steel10~1915.5668302515.21520.340.680.34M5Standard TypeNA

-

1 12 Days 20Stainless Steel10~1915.5668302515.21520.340.680.34M5Standard TypeExhaust Treatment / Vacuum Sweeping

274.12 €

1 12 Days 30Stainless Steel10~1915.5768302515.21520.340.680.34M5Standard Form-

297.77 €

1 66 Days 40Stainless Steel20~38.923.5958302519.22301.10.861.1M5Standard Form-

322.82 €

1 66 Days 50Stainless Steel20~38.923.51058302519.22301.10.861.1M5Standard Form-

384.04 €

1 60 Days 75Stainless Steel20~38.923.51308302519.22301.10.861.1M5Standard Form-

-

1 12 Days 75Stainless Steel20~38.923.51308302519.22301.10.861.1M5Standard TypeNA

-

1 12 Days 75Stainless Steel20~38.923.51308302519.22301.10.861.1M5Standard TypeExhaust Treatment / Vacuum Sweeping

282.47 €

1 91 Days 10Stainless Steel20~38.922.59112403027.6220.80.711.90.71M5Standard Form-

282.47 €

1 66 Days 20Stainless Steel20~38.922.59112403027.6220.80.711.90.71M5Standard Form-

-

1 12 Days 20Stainless Steel20~38.922.59112403027.6220.80.711.90.71M5Standard TypeNA

-

1 12 Days 20Stainless Steel20~38.922.59112403027.6220.80.711.90.71M5Standard TypeExhaust Treatment / Vacuum Sweeping

282.47 €

1 91 Days 30Stainless Steel20~38.922.59112403027.6220.80.711.90.71M5Standard Form-

306.12 €

1 91 Days 40Stainless Steel20~38.922.510112403027.6220.80.711.90.71M5Standard Form-

-

1 12 Days 40Stainless Steel20~38.922.510112403027.6220.80.711.90.71M5Standard TypeNA

-

1 12 Days 40Stainless Steel20~38.922.510112403027.6220.80.711.90.71M5Standard TypeExhaust Treatment / Vacuum Sweeping

329.78 €

1 91 Days 50Stainless Steel20~38.922.511112403027.6220.80.711.90.71M5Standard Form-

392.39 €

1 91 Days 75Stainless Steel20~38.922.514512403027.6220.82.22.12.2M5Standard Form-

453.61 €

1 85 Days 100Stainless Steel20~38.922.517012403027.6220.82.22.12.2M5Standard Form-

290.82 €

1 91 Days 10Stainless Steel20~38.938.99616503847.6380.81.941.9M5Standard Form-

-

1 12 Days 10Stainless Steel20~38.938.99616503847.6380.81.941.9M5Standard TypeNA

-

1 12 Days 10Stainless Steel20~38.938.99616503847.6380.81.941.9M5Standard TypeExhaust Treatment / Vacuum Sweeping

290.82 €

1 91 Days 20Stainless Steel20~38.938.99616503847.6380.81.941.9M5Standard Form-

290.82 €

1 91 Days 30Stainless Steel20~38.938.99616503847.6380.81.941.9M5Standard Form-

-

1 12 Days 30Stainless Steel20~38.938.99616503847.6380.81.941.9M5Standard TypeNA

-

1 12 Days 30Stainless Steel20~38.938.99616503847.6380.81.941.9M5Standard TypeExhaust Treatment / Vacuum Sweeping

314.47 €

1 91 Days 40Stainless Steel20~38.938.910616503847.6380.81.941.9M5Standard Form-

338.13 €

1 91 Days 50Stainless Steel20~38.938.911616503847.6380.81.941.9M5Standard Form-

421.25 €

1 66 Days 75Stainless Steel20~38.938.915816503847.6380.84.654.6M5Standard Form-

482.47 €

1 91 Days 100Stainless Steel20~38.938.918316503847.6380.84.654.6M5Standard Form-

543.69 €

1 91 Days 125Stainless Steel20~38.938.920816503847.6380.84.654.6M5Standard Form-

336.38 €

1 66 Days 20Steel40~5656110.520544868.6548.83.46.73.4Rc1/8Standard Form-

-

1 12 Days 20Steel40~5656110.520544868.6548.83.46.73.4Rc1/8Standard TypeNA

-

1 12 Days 20Steel40~5656110.520544868.6548.83.46.73.4Rc1/8Standard TypeExhaust Treatment / Vacuum Sweeping

336.38 €

1 91 Days 30Steel40~5656110.520544868.6548.83.46.73.4Rc1/8Standard Form-

360.03 €

1 66 Days 40Steel40~5656120.520544868.6548.83.46.73.4Rc1/8Standard Form-

383.69 €

1 91 Days 50Steel40~5656130.520544868.6548.83.46.73.4Rc1/8Standard Form-

444.90 €

1 66 Days 75Steel40~565616720544868.6548.877.77Rc1/8Standard Form-

506.12 €

1 91 Days 100Steel40~565619220544868.6548.877.77Rc1/8Standard Form-

567.34 €

1 91 Days 125Steel40~565621720544868.6548.877.77Rc1/8Standard Form-

628.56 €

1 91 Days 150Steel40~565624220544868.6548.877.77Rc1/8Standard Form-

385.08 €

1 91 Days 20Steel80.1~100.198.1122.5256260128.2961.57.615.57.6Rc1/8Standard Form-

385.08 €

1 81 Days 30Steel80.1~100.198.1122.5256260128.2961.57.615.57.6Rc1/8Standard Form-

410.12 €

1 81 Days 40Steel80.1~100.198.1132.5256260128.2961.57.615.57.6Rc1/8Standard Form-

437.95 €

1 91 Days 50Steel80.1~100.198.1142.5256260128.2961.57.615.57.6Rc1/8Standard Form-

506.12 €

1 66 Days 75Steel80.1~100.198.1188256260128.2961.517.017.617Rc1/8Standard Form-

574.30 €

1 91 Days 100Steel80.1~100.198.1213256260128.2961.517.017.617Rc1/8Standard Form-

641.09 €

1 91 Days 125Steel80.1~100.198.1238256260128.2961.517.017.617Rc1/8Standard Form-

Loading...

  1. 1

Basic information

Type Slide Table Usage Environment General Purpose Guide Linear Guide
Operating Speed(mm/s) 50::500 Max. Working Pressure(MPa) 0.7 Min. Working Pressure(MPa) 0.15

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360