Circulation Inlet "JUN-O," Non-Polar Circulation Inlet Hose Fixture Set, 13A × G1 / 2, Made of Brass (Part Numbers - CAD Download)

Circulation Inlet "JUN-O," Non-Polar Circulation Inlet Hose Fixture Set, 13A × G1 / 2, Made of Brass
[Features] Hose clamps, fittings and seal kit. [Material] It is made of brass.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TH-402-4P

Part Number
TH-402-4P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.76 €

1 9 Days

Loading...

  1. 1

Basic information

Type Hose fitting set Applicable Fluid Hot / cold water Body Material Brass
Shape Straight Hose Connection Type Barbed Connection Type Female Thread
Connection Thread Type G Connection Thread Nominal 1/2 Applicable hose internal diameter (nominal diameter)(mm) 13(13A)
Number of Sales Unit 1 Applicable Resin Pipe Details Twin hoses for bath

This page is Circulation Inlet "JUN-O," Non-Polar Circulation Inlet Hose Fixture Set, 13A × G1 / 2, Made of Brass, part number TH-402-4P.
You can find the detail information about specifications and dimensions on part number TH-402-4P.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360