Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Nominal Thickness | Nominal Dia. | |
---|---|---|---|---|---|---|---|
9.08 € | 1 | 8 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH10 | 1B | ||
18.81 € | 1 | 6 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH10 | 2B | ||
24.01 € | 1 | 6 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH20 | 2B | ||
40.83 € | 1 | 8 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH10 | 3B | ||
47.63 € | 1 | 11 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH20 | 3B | ||
68.44 € | 1 | 11 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH40 | 3B | ||
65.84 € | 1 | 8 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH10 | 4B | ||
80.40 € | 1 | 8 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH20 | 4B | ||
83.51 € | 1 | 8 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH10 | 5B | ||
102.32 € | 1 | Available |
Same day
Stock | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH10 | 6B | |
215.98 € | 1 | 8 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH20 | 6B | ||
290.01 € | 1 | 8 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH10 | 8B | ||
427.94 € | 1 | 8 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH10 | 10B | ||
13.30 € | 1 | 6 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH10 | 1 1/2B | ||
19.92 € | 1 | 11 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH40 | 1 1/2B | ||
9.90 € | 1 | 7 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH10 | 1 1/4B | ||
11.27 € | 1 | 11 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH20 | 1 1/4B | ||
29.94 € | 1 | 8 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH10 | 2 1/2B | ||
44.80 € | 1 | 8 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH20 | 2 1/2B | ||
48.49 € | 1 | 11 Days | [Stainless Steel] Stainless Steel (EN 1.4301 Equiv.) | SCH40 | 2 1/2B | ||
122.22 € | 1 | 11 Days | [Stainless Steel] Stainless Steel (EN 1.4404 Equiv.) | SCH10 | 4B | ||
94.41 € | 1 | 11 Days | [Stainless Steel] Stainless Steel (EN 1.4401 Equiv.) | SCH10 | 4B |
Loading...
Type | Butt Welding Type | Fitting Shape | 90° Elbow | Applicable Fluid | no manufacturer restrictions |
---|
Configure
Stock
Basic Attributes
Material
Nominal Thickness
Nominal Dia.
Type
Filter by standard shipping days
Optional Attributes