Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KW-200-20
Part Number
|
---|
KW-200-20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (mm) | Size A or outer diameter A of the tire (mm) | Tire width R (mm) | Metal Fitting Specifications | Shaft Bearing | Shaft Diameter D (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.52 € | 1 | 10 Days | Plate Type Fixed / Related Components | - | 320.01~485.00 | 420 | - | - | - | 112 | 63 | 151 | 102 | 20 | 200 | - | Metal Fitting Only - No Wheels | - | 20 |
Loading...
Stopper | NA | Fitting Material | Steel | Load Category | Heavy Load |
---|
This page is Fixed Castors for Towing KHW / KWtype, Size 150 mm to 200 mm., part number KW-200-20.
You can find the detail information about specifications and dimensions on part number KW-200-20.
Configure
Basic Attributes
Caster Type
Mounting Height H1(mm)
Wheel specification
Wheel Characteristics
Mounting Hole Type
Tire width R(mm)
Shaft Bearing
Type
Load Range(daN)
Maximum Load Capacity(daN)
Mounting Hole Pitch Longitudinal direction(mm)
Mounting Hole Pitch Transverse Direction(mm)
Top Plate F1(mm)
Top Plate F2(mm)
Shaft Diameter D(mm)
Size A or outer diameter A of the tire(mm)
Metal Fitting Specifications
Shaft Diameter D(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KHW-150 |
KHW-200-25 |
RFKHW-150 |
RFKHW-200 |
RGKHW-150 |
RGKHW-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H1 (mm) | Load Range (daN) | Maximum Load Capacity (daN) | Wheel specification | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Top Plate F1 (mm) | Top Plate F2 (mm) | Shaft Diameter D (mm) | Size A or outer diameter A of the tire (mm) | Tire width R (mm) | Metal Fitting Specifications | Shaft Bearing | Shaft Diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.28 € | 1 | 10 Days | Related Components / Plate Type Fixed | - | 485.01~750.00 | 550 | - | - | - | 100 | 56 | 140 | 96 | - | 150 | - | Metal Fitting Only - No Wheels | - | - | ||
56.43 € | 1 | 10 Days | Related Components / Plate Type Fixed | - | 485.01~750.00 | 660 | - | - | - | 112 | 63 | 151 | 102 | 25 | 200 | - | Metal Fitting Only - No Wheels | - | 25 | ||
122.70 € | 1 | 10 Days | Plate Type Fixed | 198 | 485.01~750.00 | 500 | [Urethane] Urethane made of steel plate | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round Hole | 100 | 56 | 140 | 96 | 20 | 150 | 50 | The wheels on earth | Steel Plate with Bearing | 20 | ||
149.09 € | 1 | 10 Days | Plate Type Fixed | 250 | 485.01~750.00 | 600 | [Urethane] Urethane made of steel plate | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | Round Hole | 112 | 63 | 151 | 102 | 25 | 200 | 63 | The wheels on earth | Steel Plate with Bearing | 25 | ||
94.77 € | 1 | 10 Days | Plate Type Fixed | 198 | 220.01~320.00 | 300 | [Synthetic Rubber] Aluminum Rubber | Abrasion Resistance | Round Hole | 100 | 56 | 140 | 96 | 20 | 150 | 50 | The wheels on earth | Steel Plate with Bearing | 20 | ||
133.85 € | 1 | 10 Days | Plate Type Fixed | 250 | 320.01~485.00 | 410 | [Synthetic Rubber] Rubber made of steel plate | Abrasion Resistance | Round Hole | 112 | 63 | 151 | 102 | 25 | 200 | 63 | The wheels on earth | Steel Plate with Bearing | 25 |