Diamond Flange Shape with Eccentric Wheel Method, Stainless Steel and Silver Environmentally Friendly Series

Diamond Flange Shape with Eccentric Wheel Method, Stainless Steel and Silver Environmentally Friendly Series
[Features]
· The bearing, fixed eccentric wheel, and bearing box are all made of corrosion-resistant stainless steel, making the product suitable for use with machinery that doesn't handle rust well.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MUSFL000
MUSFL001
MUSFL002
MUSFL003
MUSFL004
MUSFL005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft Dia. (mm)
(mm)
H
(mm)

54.85 €

1 5 Days 101060

74.07 €

1 5 Days 101263

78.03 €

1 5 Days 101567

81.03 €

1 5 Days 101771

93.04 €

1 5 Days 102090

102.29 €

1 5 Days 102595

Loading...

  1. 1

Basic information

Unit, Type Insert Bearing Unit Bearing Unit, Type Diamond Flange Shape Unit Type of Insert Bearing Cylindrical Bore Shape with Eccentric Wheel
Pillow Type, Category Standard

Tech Support