Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
300SR-UB200
Part Number
|
---|
300SR-UB200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Stopper | Wheel Material | Wheel Characteristics | Mounting Hole Pitch Longitudinal direction (X) (mm) | Mounting Hole Pitch Transverse Direction (Y) (mm) | Mounting Seat A (Plate Length) (mm) | Mounting Seat B (Plate Width) (mm) | Car width (mm) | Swivel Radius (mm) | Eccentricity E or E1, E2 (mm) | Swiveling/Fixed | Part Number | Variety of Vehicles | Wheel configuration | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
111.20 € | 1 | 14 Days | Direct Mount Plate Fixed Type | NA | Urethane | Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil) | 112(119) | 63(56) | 150 | 105 | 44 | - | - | Fixed Type | SR | UB | Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Radial Ball Bearings |
Loading...
Mounting Height H or H1 and H2(mm) | 250 | Load Range(daN) | 140.01~220.00 | Allowable Load 1 piece(daN) | 220 |
---|---|---|---|---|---|
Fitting Material | Stainless Steel | Mounting Hole Type | Long Hole | Wheel Dia. D(mm) | 200 |
Load Category | Medium Load | Mounting Hole Diameter P(mm) | 13 | (Metal Fitting/Main Body) Processing - Finish | All Stainless |
Configure
Basic Attributes
Wheel Characteristics
Swivel Radius(mm)
Eccentricity E or E1, E2(mm)
Type
Caster Type
Stopper
Wheel Material
Mounting Hole Pitch Longitudinal direction (X)(mm)
Mounting Hole Pitch Transverse Direction (Y)(mm)
Mounting Seat A (Plate Length)(mm)
Mounting Seat B (Plate Width)(mm)
Car width(mm)
Swiveling/Fixed
Part Number
Variety of Vehicles
Filter by standard shipping days
Optional Attributes