Medical Resin Dual Wheel Castors 705K / 706K Wheel Diameter 100 mm / 125 mm (Part Numbers)

Medical Resin Dual Wheel Castors 705K / 706K Wheel Diameter 100 mm / 125 mm
  • Volume Discount
[Features]
· An insertion dual wheel caster that features excellent swivel performance and traveling stability achieved by employing resin (nylon) for the main body and use of a wide wheel.
· Ideal for indoor uses such as at hotels, hospitals, and offices.
· The stopper employs the total lock mechanism that locks the swivel and rotation of the wheel simultaneously.
· Wheels are made of urethane and do not easily mark or dirty floors.
· Colors available include gray and light brown.
· Total lock.
· The total lock mechanism can lock the swivel and rotation of the wheel simultaneously.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
705K-FA1100
705K-FA2100
706K-FA1100
706K-FA2100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stopper Swivel Radius
(mm)
V
(mm)
Color Tone Variety of Vehicles

65.56 €

1 Available 14 Days NA86-GrayFA1

65.56 €

1 Available 14 Days NA86-Light brownFA2

82.01 €

1 Available 14 Days Total Lock Caster9088GrayFA1

82.01 €

1 Available 14 Days Total Lock Caster9088Light brownFA2

Loading...

  1. 1

Basic information

Caster Type Plug Style / Resin / Dual Wheels Mounting Height H or H1 and H2(mm) 114 Load Range(daN) 80.01~140.00
Allowable Load 1 piece(daN) 100 Wheel Material Urethane Wheel Characteristics Abrasion Resistance / Gasoline Resistance / Oil Resistance (Machine Oil)
Fitting Material Resin Screw T or Mounting Screw Hole M M6×1 Wheel Dia. D(mm) 100
Car width(mm) 69 Load Category Medium Load Eccentricity E or E1, E2(mm) 30
Axial length L(mm) 50 Shaft diameter T(mm) 22 (Metal Fitting/Main Body) Processing - Finish Resin
Dimension between Mounting Screw Hole and Washer a(mm) 18 Washer Thickness t(mm) 3 Swiveling/Fixed Swiveling
Part Number K Wheel configuration Nylon-Wheel Thermoplastic Urethane Foam Winding Wheel with Ball Bearings

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360