JA-Type Stainless Steel Swivel Castors 100‑mm Size (Metal Fitting Only, No Wheel) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JA-100

Part Number
JA-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.96 €

1 10 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal / Related Components Load Range(daN) 140.01~220.00 Stopper NA
Maximum Load Capacity(daN) 200 Fitting Material Stainless Steel (EN 1.4301 Equiv.) Mounting Hole Pitch Longitudinal direction(mm) 71
Mounting Hole Pitch Transverse Direction(mm) 71 Top Plate F1(mm) 95 Top Plate F2(mm) 95
Size A or outer diameter A of the tire(mm) 100 Load Category Light/Medium Load Metal Fitting Specifications Metal Fitting Only - No Wheels

This page is JA-Type Stainless Steel Swivel Castors 100‑mm Size (Metal Fitting Only, No Wheel), part number JA-100.
You can find the detail information about specifications and dimensions on part number JA-100.

Tech Support