• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Joint for Sanitary Piping - Short Eccentric Unequal Dia. SMS Standards - (Part Numbers - CAD Download)

Joint for Sanitary Piping - Short Eccentric Unequal Dia. SMS Standards -
The brand name products handled by Misumi VONA are carefully selected from Asian manufactures' products that are growing rapidly due their ability to meet customer needs. Please select in accordance with your various use scenarios. CSE Co. manufactures their own products and is providing OEM, ODM, exports, etc. from Taiwan to the world. In addition to becoming ISO9001:2008 certified and providing high quality products, we have just become ISO9002 certified, and are very particular about our product quality.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L32SES-101510
L32SES-101635
L32SES-101760
L32SES-380250
L32SES-510250
L32SES-510380
L32SES-635250
L32SES-635380
L32SES-635510
L32SES-760380
L32SES-760510
L32SES-760635
L32SESS-101510
L32SESS-101635
L32SESS-101760
L32SESS-380250
L32SESS-510250
L32SESS-510380
L32SESS-635250
L32SESS-635380
L32SESS-635510
L32SESS-760250
L32SESS-760380
L32SESS-760510
L32SESS-760635
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal O.D. D Range Fitting Material Nominal O.D. D
(Ø)
Large-Diameter Side Outside Diameter Small-Diameter Side Outside Diameter

63.67 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)101.6101.651

59.83 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)101.6101.663.5

50.72 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)101.6101.676.1

13.40 €

1 24 Days 1.0S~2.0SStainless Steel (EN 1.4301 Equiv.)383825

18.07 €

1 24 Days 1.0S~2.0SStainless Steel (EN 1.4301 Equiv.)515125

14.13 €

1 24 Days 1.0S~2.0SStainless Steel (EN 1.4301 Equiv.)515138

27.17 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)63.563.525

23.10 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)63.563.538

20.20 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)63.563.551

48.79 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)76.176.138

42.05 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)76.176.151

26.85 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4301 Equiv.)76.176.163.5

71.57 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)101.6101.651

67.00 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)101.6101.663.5

56.29 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)101.6101.676.1

13.40 €

1 24 Days 1.0S~2.0SStainless Steel (EN 1.4404 Equiv.)383825

18.07 €

1 24 Days 1.0S~2.0SStainless Steel (EN 1.4404 Equiv.)515125

14.13 €

1 24 Days 1.0S~2.0SStainless Steel (EN 1.4404 Equiv.)515138

41.92 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)63.563.525

23.88 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)63.563.538

22.05 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)63.563.551

65.75 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)76.176.125

54.02 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)76.176.138

46.10 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)76.176.151

40.47 €

1 24 Days 2.5S~4.5SStainless Steel (EN 1.4404 Equiv.)76.176.163.5

Loading...

  1. 1

Basic information

Type Fitting Fitting Shape Reducer Connection Type 1 (Left / Large-Diameter Side) Welded Type
Connection Type 2 (Right/ Small-Diameter Side) Welded Type Dia., Center Reducing/Eccentricity Surface Treatment Inner and Outer Surface Polishing
Type Standard SMS Standard

Tech Support