• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Clamping Element Systems (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23700.0012

 

Example

Part Number
23700.0012
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSa
(mm)
b
(mm)
b1
(mm)
c
(mm)
e
(mm)
f
(mm)
g h1
(mm)
h2
(mm)
i
(mm)
l
(mm)
n
(mm)

277.57 €

1 3 Days 102525356511020M1248 - 7811212.54010

Loading...

  1. 1

Basic information

Material Steel Type Main Body Type Hold Down Type
Arm Height Type Standard Body Steelened Wearing parts Heat-treated steel
Pull-rod Special steel Conflict Minerals free yes REACH compliant yes

Tech Support