DNL Flat Head for KM Steel H【400-700 Pieces Per Package】 (Part Numbers)

DNL Flat Head for KM Steel H
[Nominal M] 4.8
[Material] Steel
[Surface Processing] Trivalent White

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSPSLS-ST3W-M4.8-16
CSPSLS-ST3W-M4.8-19
CSPSLS-ST3W-M4.8-35
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (mm)

62.39 €

700 Pieces Per Package

1 pack 6 Days 1016

53.63 €

500 Pieces Per Package

1 pack 6 Days 1019

66.74 €

400 Pieces Per Package

1 pack 6 Days 1035

Loading...

  1. 1

Basic information

Detailed Shape Ultra Low Head Nominal of Thread (M) 4.8 Material Steel
Surface Treatment Trivalent White Mounting Hole Shape Phillips Head Tip Shape Other special shapes
Additional Shapes Standard Thread ridge Type Self-Drilling Screws Basic Shape Standard (Round)
Sales Unit Box/Package Application Standard

Tech Support