• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Centering Clamping Elements (Part Numbers - CAD Download)

Centering Clamping Elements
Exact self centering with a precision of ±0,025 mm. Large adjustment stroke and a low building height are a feature of the centering clamping element. Activate from either top or bottom.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23340.0270

 

 

Example

 

Example 2

Part Number
23340.0270
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1
(mm)
d2
(mm)
d3
(mm)
d4 d5
(mm)
d6
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
h5
(mm)
l1
(mm)
l2
(mm)
t
(mm)
n WS1
(mm)
WS2
(mm)
Stroke
(mm)
Ball
(mm)
Clamping force
(kN)
Clamping segments Clamping balls

628.38 €

1 3 Days 1070.586.560M125604628.323.6106317-15610129.31610-Stainless steel 1.4112, hardened and ground

Loading...

  1. 1

Basic information

Spring Stainless steel Body Tool steel, hardened, blackened Conflict Minerals free yes
REACH compliant yes

This page is Centering Clamping Elements, part number 23340.0270.
You can find the detail information about specifications and dimensions on part number 23340.0270.

Variation of this product

Part Number
23340.0018
23340.0022
23340.0026
23340.0030
23340.0038
23340.0286
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSd1
(mm)
d2
(mm)
d3
(mm)
d4 d5
(mm)
d6
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
h5
(mm)
l1
(mm)
l2
(mm)
t
(mm)
n WS1
(mm)
WS2
(mm)
Stroke
(mm)
Ball
(mm)
Clamping force
(kN)
Clamping segments Clamping balls

352.29 €

1 3 Days 1018.522.515M52.51516.611.610.47.523.65.5373452.3-4.5Stainless steel 1.4112, hardened and ground-

388.48 €

1 3 Days 1022.526.520M632020.115.113.9629.17383562.3-5Stainless steel 1.4112, hardened and ground-

419.81 €

1 3 Days 1026.530.520M632020.115.113.9629.17383562.3-5Stainless steel 1.4112, hardened and ground-

456.11 €

1 3 Days 1030.538.525M64252315.212.8733.49683564.6-5Stainless steel 1.4112, hardened and ground-

493.00 €

1 3 Days 1038.546.530M843027.118.115.77.539116106684.6-6.5Stainless steel 1.4112, hardened and ground-

690.19 €

1 3 Days 1086.5102.560M165605128.323.6107325-15614179.31610-Stainless steel 1.4112, hardened and ground

Tech Support