Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23340.0014
Part Number
|
---|
23340.0014 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 | d5 (mm) | d6 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | h5 (mm) | l1 (mm) | l2 (mm) | t (mm) | n | WS1 (mm) | WS2 (mm) | Stroke (mm) | Ball (mm) | Clamping force (kN) | Clamping segments | Clamping balls | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
320.74 € | 1 | 2 Days | 10 | 14.5 | 18.5 | 12 | M4 | 2 | 12 | 14.5 | 9.1 | 7.9 | 5.5 | 19.7 | 4.5 | 3 | 6 | 3 | 3 | - | 2.3 | - | 3.5 | Stainless steel 1.4112, hardened and ground | - |
Loading...
Spring | Stainless steel | Body | Tool steel, hardened, blackened | Conflict Minerals free | yes |
---|---|---|---|---|---|
REACH compliant | yes |
This page is Centering Clamping Elements, part number 23340.0014.
You can find the detail information about specifications and dimensions on part number 23340.0014.
Configure
Basic Attributes
WS2(mm)
Ball(mm)
Clamping balls
Type
d1(mm)
d2(mm)
d3(mm)
d4
d5(mm)
d6(mm)
h1(mm)
h2(mm)
h3(mm)
h4(mm)
h5(mm)
l1(mm)
l2(mm)
t(mm)
n
WS1(mm)
Stroke(mm)
Clamping force(kN)
Clamping segments
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23340.0018 |
23340.0022 |
23340.0026 |
23340.0030 |
23340.0038 |
23340.0046 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 | d5 (mm) | d6 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | h5 (mm) | l1 (mm) | l2 (mm) | t (mm) | n | WS1 (mm) | WS2 (mm) | Stroke (mm) | Ball (mm) | Clamping force (kN) | Clamping segments | Clamping balls |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
352.29 € | 1 | 3 Days | 10 | 18.5 | 22.5 | 15 | M5 | 2.5 | 15 | 16.6 | 11.6 | 10.4 | 7.5 | 23.6 | 5.5 | 3 | 7 | 3 | 4 | 5 | 2.3 | - | 4.5 | Stainless steel 1.4112, hardened and ground | - | |||
388.48 € | 1 | 3 Days | 10 | 22.5 | 26.5 | 20 | M6 | 3 | 20 | 20.1 | 15.1 | 13.9 | 6 | 29.1 | 7 | 3 | 8 | 3 | 5 | 6 | 2.3 | - | 5 | Stainless steel 1.4112, hardened and ground | - | |||
419.81 € | 1 | 3 Days | 10 | 26.5 | 30.5 | 20 | M6 | 3 | 20 | 20.1 | 15.1 | 13.9 | 6 | 29.1 | 7 | 3 | 8 | 3 | 5 | 6 | 2.3 | - | 5 | Stainless steel 1.4112, hardened and ground | - | |||
456.11 € | 1 | 3 Days | 10 | 30.5 | 38.5 | 25 | M6 | 4 | 25 | 23 | 15.2 | 12.8 | 7 | 33.4 | 9 | 6 | 8 | 3 | 5 | 6 | 4.6 | - | 5 | Stainless steel 1.4112, hardened and ground | - | |||
493.00 € | 1 | 3 Days | 10 | 38.5 | 46.5 | 30 | M8 | 4 | 30 | 27.1 | 18.1 | 15.7 | 7.5 | 39 | 11 | 6 | 10 | 6 | 6 | 8 | 4.6 | - | 6.5 | Stainless steel 1.4112, hardened and ground | - | |||
632.33 € | 1 |
Same day
Stock | 10 | 46.5 | 54.5 | 30 | M8 | 4 | 30 | 27.1 | 18.1 | 15.7 | 7.5 | 39 | 11 | 6 | 10 | 6 | 6 | 8 | 4.6 | - | 6.5 | Stainless steel 1.4112, hardened and ground | - |