Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23340.0286
Part Number
|
---|
23340.0286 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 | d5 (mm) | d6 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | h5 (mm) | l1 (mm) | l2 (mm) | t (mm) | n | WS1 (mm) | WS2 (mm) | Stroke (mm) | Ball (mm) | Clamping force (kN) | Clamping segments | Clamping balls | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
690.19 € | 1 | 3 Days | 10 | 86.5 | 102.5 | 60 | M16 | 5 | 60 | 51 | 28.3 | 23.6 | 10 | 73 | 25 | - | 15 | 6 | 14 | 17 | 9.3 | 16 | 10 | - | Stainless steel 1.4112, hardened and ground |
Loading...
Spring | Stainless steel | Body | Tool steel, hardened, blackened | Conflict Minerals free | yes |
---|---|---|---|---|---|
REACH compliant | yes |
This page is Centering Clamping Elements, part number 23340.0286.
You can find the detail information about specifications and dimensions on part number 23340.0286.
Configure
Basic Attributes
l2(mm)
Clamping segments
Type
d1(mm)
d2(mm)
d3(mm)
d4
d5(mm)
d6(mm)
h1(mm)
h2(mm)
h3(mm)
h4(mm)
h5(mm)
l1(mm)
t(mm)
n
WS1(mm)
WS2(mm)
Stroke(mm)
Ball(mm)
Clamping force(kN)
Clamping balls
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23340.0014 |
23340.0018 |
23340.0022 |
23340.0026 |
23340.0030 |
23340.0038 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 (mm) | d3 (mm) | d4 | d5 (mm) | d6 (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | h5 (mm) | l1 (mm) | l2 (mm) | t (mm) | n | WS1 (mm) | WS2 (mm) | Stroke (mm) | Ball (mm) | Clamping force (kN) | Clamping segments | Clamping balls |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
320.74 € | 1 | 2 Days | 10 | 14.5 | 18.5 | 12 | M4 | 2 | 12 | 14.5 | 9.1 | 7.9 | 5.5 | 19.7 | 4.5 | 3 | 6 | 3 | 3 | - | 2.3 | - | 3.5 | Stainless steel 1.4112, hardened and ground | - | |||
352.29 € | 1 | 3 Days | 10 | 18.5 | 22.5 | 15 | M5 | 2.5 | 15 | 16.6 | 11.6 | 10.4 | 7.5 | 23.6 | 5.5 | 3 | 7 | 3 | 4 | 5 | 2.3 | - | 4.5 | Stainless steel 1.4112, hardened and ground | - | |||
388.48 € | 1 | 3 Days | 10 | 22.5 | 26.5 | 20 | M6 | 3 | 20 | 20.1 | 15.1 | 13.9 | 6 | 29.1 | 7 | 3 | 8 | 3 | 5 | 6 | 2.3 | - | 5 | Stainless steel 1.4112, hardened and ground | - | |||
419.81 € | 1 | 3 Days | 10 | 26.5 | 30.5 | 20 | M6 | 3 | 20 | 20.1 | 15.1 | 13.9 | 6 | 29.1 | 7 | 3 | 8 | 3 | 5 | 6 | 2.3 | - | 5 | Stainless steel 1.4112, hardened and ground | - | |||
456.11 € | 1 | 3 Days | 10 | 30.5 | 38.5 | 25 | M6 | 4 | 25 | 23 | 15.2 | 12.8 | 7 | 33.4 | 9 | 6 | 8 | 3 | 5 | 6 | 4.6 | - | 5 | Stainless steel 1.4112, hardened and ground | - | |||
493.00 € | 1 | 3 Days | 10 | 38.5 | 46.5 | 30 | M8 | 4 | 30 | 27.1 | 18.1 | 15.7 | 7.5 | 39 | 11 | 6 | 10 | 6 | 6 | 8 | 4.6 | - | 6.5 | Stainless steel 1.4112, hardened and ground | - |