Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KPQU04-01
Part Number
|
---|
KPQU04-01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Fluid | Main Body Material | Application | Thread Material | Packing, Material of O-Ring | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Release button color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.87 € | 10 | 26 Days | - | [PP Resin] Others | Clean circumstance | [Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating) | [EPDM] EPDM (Fluorine Coating) | 4 | R | 1/8 | Light Gray |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Branch | Screw Mounting, Branch | Branch |
---|
This page is Male Branch KPQU / KPGU Clean One-Touch Fitting, part number KPQU04-01.
You can find the detail information about specifications and dimensions on part number KPQU04-01.
Configure
Basic Attributes
Applicable Fluid
Main Body Material
Thread Material
Packing, Material of O-Ring
Type
Application
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Release button color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KPGU04-M5 |
KPGU06-01 |
KPGU06-02 |
KPQU04-02 |
KPQU04-M5 |
KPQU06-01 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Fluid | Main Body Material | Application | Thread Material | Packing, Material of O-Ring | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Release button color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.61 € | 10 | 26 Days | - | [PP Resin] PP / EN 1.4301 Equiv. | Clean circumstance | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | 4 | M | 5×0.8 | Light Blue | ||
17.06 € | 10 | 26 Days | - | [PP Resin] PP / EN 1.4301 Equiv. | Clean circumstance | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | 6 | R | 1/8 | Light Blue | ||
17.81 € | 10 | 26 Days | - | [PP Resin] PP / EN 1.4301 Equiv. | Clean circumstance | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | 6 | R | 1/4 | Light Blue | ||
12.87 € | 10 | 26 Days | - | [PP Resin] Others | Clean circumstance | [Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating) | [EPDM] EPDM (Fluorine Coating) | 4 | R | 1/4 | Light Gray | ||
12.87 € | 10 | 26 Days | - | [PP Resin] Others | Clean circumstance | [Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating) | [EPDM] EPDM (Fluorine Coating) | 4 | M | 5×0.8 | Light Gray | ||
12.87 € | 10 | 26 Days | - | [PP Resin] Others | Clean circumstance | [Standard (Brass)] EN CW614N Equiv. (Electroless nickel plating) | [EPDM] EPDM (Fluorine Coating) | 6 | R | 1/8 | Light Gray |