Manufacturer part number: 9318.8685
Brand: BOELLHOFF
Price: 0.98 €
Delivery time: Same day
Screw Nominal (M): 6
Length L (mm): 85
Material: Steel
Surface Treatment: Black Oxide Coating
Strength Class (Steel): 8.8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
9318.8685
Part Number
|
---|
9318.8685 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Strength Class (Steel) | Strength Class (Stainless Steel) | Sales Unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.98 € | 1 |
Same day
Stock | 6 | 85 | Steel | Black Oxide Coating | 8.8 | - | Box, Pkg. |
Loading...
Detailed Shape | Standard | Thread Type | Metric Coarse | Technical Standard | DIN |
---|
This page is Hexagon screws according to DIN 931, part number 9318.8685.
You can find the detail information about specifications and dimensions on part number 9318.8685.
Configure
Stock
Basic Attributes
Strength Class (Stainless Steel)
Type
Screw Nominal (M)
Length L (mm)
Material
Surface Treatment
Strength Class (Steel)
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
93110.936220 |
93110.9875 |
9315.6VZ2090 |
9318.8695 |
9318.8VZ1460 |
931A212130 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Length L (mm) | Material | Surface Treatment | Strength Class (Steel) | Strength Class (Stainless Steel) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
53.07 € | 1 | Available |
Same day
Stock | 36 | 220 | Steel | Black Oxide Coating | 10.9 | - | Low Quantity (Available beginning with 1 pc.) | ||
1.00 € | 1 | Available |
Same day
Stock | 8 | 75 | Steel | Black Oxide Coating | 10.9 | - | Box, Pkg. | ||
8.16 € | 1 | Available |
Same day
Stock | 20 | 90 | Steel | Zinc Plating | 5.6 | - | Box, Pkg. | ||
0.98 € | 1 |
Same day
Stock | 6 | 95 | Steel | Black Oxide Coating | 8.8 | - | Box, Pkg. | |||
2.32 € | 1 | Available |
Same day
Stock | 14 | 60 | Steel | Zinc Plating | 8.8 | - | Box, Pkg. | ||
3.48 € | 1 | Available |
Same day
Stock | 12 | 130 | Stainless Steel | Not Provided | - | A2 | Box, Pkg. |