• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

ART 88523 FISCHER Injection Threaded Rods FIS-G (Part Numbers)

ART 88523 FISCHER Injection Threaded Rods FIS-G
  • Volume Discount
Dübel u. Anker für Leichtbaustoffe (FISCHER); Leichtbaustoff-Dübel; Leichtbaustoffdübel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

885230110120120

Part Number
885230110120120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

4.10 €

10 Available 3 Days 10

Loading...

  1. 1

Basic information

Screw Nominal (M) 12 Length L (mm)(mm) 120 Material Steel
Surface Treatment Zinc Plating DIN-Form A

This page is ART 88523 FISCHER Injection Threaded Rods FIS-G, part number 885230110120120.
You can find the detail information about specifications and dimensions on part number 885230110120120.

Tech Support