ART 88098 chipboard screws (Part Numbers)

ART 88098 chipboard screws
  • Volume Discount
Building anchors for wood constructions; Chipboard screws; Countersunk head wood screws; Hexalobular internal driving counters. head screws; TORX screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
880989209030035
880989209035020
890989200030030
890989200035016
890989200035025
890989200035030
890989200040016
890989200040020
890989200040030
890989200040035
890989200045050
890989200045060
890989200045070
890989200050025
890989200050030
890989200050035
890989200050040
890989200050050
890989200050060
890989200050070
890989200060040
890989200060050
890989200060060
890989200060070
890989209035016
890989209040016
890989209040020
890989209040025
890989209040030
890989209040035
890989209040040
890989209045025
890989209045030
890989209045035
890989209045040
890989209045045
890989209045050
890989209045060
890989209045070
890989209050025
890989209050030
890989209050035
890989209050040
890989209050050
890989209050060
890989209050070
890989209050080
890989209060040
890989209060050
890989209060060
890989209060070
890989290040060
890989290040070
890989290040080
890989290050090
890989290050100
890989290060080
890989290060090
890989290060100
890989290060110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.18 €

200 Available 3 Days 10335

0.03 €

200 Available 2 Days 103.520

0.06 €

1000 Available 3 Days 10330

0.06 €

1000 Available 3 Days 103.516

0.06 €

1000 Available 3 Days 103.525

0.09 €

1000 Available 3 Days 103.530

0.06 €

1000 Available 3 Days 10416

0.09 €

1000 Available 3 Days 10420

0.09 €

1000 Available 3 Days 10430

0.12 €

1000 Available 3 Days 10435

0.15 €

500 Available 3 Days 104.550

0.18 €

500 Available 3 Days 104.560

0.18 €

500 Available 3 Days 104.570

0.12 €

1000 Available 3 Days 10525

0.15 €

1000 Available 3 Days 10530

0.15 €

1000 Available 3 Days 10535

0.21 €

1000 Available 3 Days 10540

0.18 €

1000 Available 3 Days 10550

0.27 €

500 Available 3 Days 10560

0.30 €

500 Available 3 Days 10570

0.27 €

500 Available 3 Days 10640

0.33 €

200 Available 3 Days 10650

0.39 €

200 Available 3 Days 10660

0.39 €

200 Available 3 Days 10670

0.06 €

200 Available 3 Days 103.516

0.12 €

200 Available 3 Days 10416

0.12 €

200 Available 3 Days 10420

0.12 €

200 Available 3 Days 10425

0.15 €

200 Available 3 Days 10430

0.15 €

200 Available 3 Days 10435

0.15 €

200 Available 3 Days 10440

0.15 €

200 Available 3 Days 104.525

0.15 €

200 Available 3 Days 104.530

0.18 €

200 Available 3 Days 104.535

0.18 €

200 Available 3 Days 104.540

0.33 €

200 Available 3 Days 104.545

0.24 €

200 Available 3 Days 104.550

0.30 €

100 Available 3 Days 104.560

0.39 €

100 Available 3 Days 104.570

0.27 €

200 Available 3 Days 10525

0.24 €

200 Available 3 Days 10530

0.21 €

200 Available 3 Days 10535

0.24 €

200 Available 3 Days 10540

0.33 €

200 Available 3 Days 10550

0.30 €

100 Available 3 Days 10560

0.33 €

100 Available 3 Days 10570

0.45 €

100 Available 3 Days 10580

0.36 €

200 Available 3 Days 10640

0.36 €

100 Available 3 Days 10650

0.45 €

100 Available 3 Days 10660

0.66 €

100 Available 3 Days 10670

0.15 €

500 Available 3 Days 10460

0.18 €

500 Available 3 Days 10470

0.18 €

500 Available 3 Days 10480

0.36 €

200 Available 3 Days 10590

0.36 €

200 Available 3 Days 105100

0.51 €

200 Available 3 Days 10680

0.54 €

200 Available 3 Days 10690

0.57 €

100 Available 3 Days 106100

0.60 €

100 Available 3 Days 106110

Loading...

Basic information

Detailed Shape Countersunk Head Material Stainless Steel Surface Treatment Not Provided
Mounting Hole Shape Hexalobular Socket Basic Shape Standard (Round) Material type A 2

Tech Support