DIN 28129 Lifting nuts (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
281290140160000
281290140200000
281290140240000
281290140270000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter
(mm)

81.14 €

1 Available 3 Days 1016

89.42 €

1 Available 3 Days 1020

94.40 €

1 Available 3 Days 1024

97.70 €

1 Available 3 Days 1027

Loading...

  1. 1

Basic information

Technical Standard DIN Material (Details) 1.0501, Steel Surface treatment (Details) Galvanized 3 colorless (3my surface layer thickness)
Type AD / TRD approved

Tech Support