DIN 933 Hexagon head screws (Part Numbers)

DIN 933 Hexagon head screws
  • Volume Discount
Adjusting screws; Hexagon head screws; Slotted machine screws; Steel bolts; compare ISO 4017

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009338140040006
009338140040008
009338140040010
009338140040012
009338140040016
009338140040020
009338140050008
009338140050010
009338140050012
009338140050016
009338140050020
009338140050025
009338140060010
009338140060012
009338140060016
009338140060020
009338140060022
009338140060025
009338140060030
009338140080012
009338140080016
009338140080020
009338140080025
009338140080030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.84 €

500 Available 3 Days 1046

0.36 €

500 Available 3 Days 1048

0.36 €

500 Available 3 Days 10410

0.36 €

500 Available 3 Days 10412

0.36 €

500 Available 3 Days 10416

0.36 €

500 Available 3 Days 10420

0.42 €

500 Available 3 Days 1058

0.42 €

500 Available 3 Days 10510

0.42 €

500 Available 3 Days 10512

0.45 €

500 Available 3 Days 10516

0.45 €

500 Available 3 Days 10520

0.51 €

500 Available 3 Days 10525

0.60 €

500 Available 3 Days 10610

0.60 €

500 Available 3 Days 10612

0.63 €

500 Available 3 Days 10616

0.66 €

500 Available 3 Days 10620

0.63 €

500 Available 3 Days 10622

0.69 €

500 Available 3 Days 10625

0.72 €

500 Available 3 Days 10630

0.87 €

200 Available 3 Days 10812

0.96 €

200 Available 3 Days 10816

0.99 €

200 Available 3 Days 10820

1.05 €

200 Available 3 Days 10825

1.11 €

200 Available 3 Days 10830

Loading...

  1. 1

Basic information

Material Steel Mounting Hole Shape Hexagon with slit Strength Class (Steel) 8.8
Technical Standard DIN Material type Quality 8.8

Tech Support