Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Dimensions | Packing Unit | Pieces | ||||
pin Ø x overall length x length to middle of pin hole | ||||||
B 8 | x | 20 | x | 16.5 | S (Standard pack) | 100 |
B 8 | x | 30 | x | 24 | S (Standard pack) | 100 |
B 8 | x | 25 | x | 21.5 | S (Standard pack) | 100 |
B 8 | x | 30 | x | 26.5 | S (Standard pack) | 100 |
B 8 | x | 35 | x | 31.5 | S (Standard pack) | 100 |
B 8 | x | 50 | x | 45.5 | S (Standard pack) | 100 |
B 10 | x | 25 | x | 20.5 | S (Standard pack) | 10 |
B 10 | x | 30 | x | 25.5 | S (Standard pack) | 10 |
B 10 | x | 35 | x | 30.5 | S (Standard pack) | 10 |
B 10 | x | 40 | x | 33 | S (Standard pack) | 10 |
B 10 | x | 45 | x | 40.5 | S (Standard pack) | 10 |
B 10 | x | 50 | x | 45.5 | S (Standard pack) | 10 |
B 10 | x | 60 | x | 56 | S (Standard pack) | 10 |
B 10 | x | 70 | x | 65.5 | S (Standard pack) | 10 |
B 12 | x | 30 | x | 24.5 | S (Standard pack) | 10 |
B 12 | x | 35 | x | 29.5 | S (Standard pack) | 10 |
B 12 | x | 40 | x | 36 | S (Standard pack) | 10 |
B 12 | x | 45 | x | 39.5 | S (Standard pack) | 10 |
B 12 | x | 50 | x | 44.5 | S (Standard pack) | 10 |
B 12 | x | 60 | x | 54.5 | S (Standard pack) | 10 |
B 16 | x | 40 | x | 34 | S (Standard pack) | 1 |
B 16 | x | 45 | x | 39 | S (Standard pack) | 1 |
B 16 | x | 50 | x | 44 | S (Standard pack) | 1 |
B 16 | x | 55 | x | 49 | S (Standard pack) | 1 |
B 16 | x | 60 | x | 54 | S (Standard pack) | 1 |
B 16 | x | 65 | x | 59 | S (Standard pack) | 1 |
B 18 | x | 65 | x | 58 | S (Standard pack) | 1 |
B 20 | x | 40 | x | 32 | S (Standard pack) | 1 |
B 20 | x | 50 | x | 42 | S (Standard pack) | 1 |
B 20 | x | 55 | x | 47 | S (Standard pack) | 1 |
B 20 | x | 60 | x | 52 | S (Standard pack) | 1 |
B 20 | x | 65 | x | 57 | S (Standard pack) | 1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal Dia. | Length | |
---|---|---|---|---|---|---|---|
8.60 € | 100 | Available | 3 Days | 10 | 8 | 20 | |
8.72 € | 100 | Available | 3 Days | 10 | 8 | 24 | |
8.72 € | 1 | Available |
Same day
Stock | 10 | 8 | 25 | |
8.80 € | 100 | Available | 3 Days | 10 | 8 | 30 | |
8.86 € | 100 | Available | 3 Days | 10 | 8 | 35 | |
8.98 € | 100 | Available | 3 Days | 10 | 8 | 50 | |
12.50 € | 10 | Available | 3 Days | 10 | 10 | 25 | |
12.58 € | 10 | Available | 3 Days | 10 | 10 | 30 | |
12.70 € | 10 | Available | 3 Days | 10 | 10 | 35 | |
12.84 € | 10 | Available | 3 Days | 10 | 10 | 40 | |
13.02 € | 10 | Available | 3 Days | 10 | 10 | 45 | |
13.22 € | 10 | Available | 3 Days | 10 | 10 | 50 | |
13.28 € | 10 | Available | 3 Days | 10 | 10 | 60 | |
13.42 € | 10 | Available | 3 Days | 10 | 10 | 70 | |
12.50 € | 10 | Available | 3 Days | 10 | 12 | 30 | |
12.58 € | 1 | Available |
Same day
Stock | 10 | 12 | 35 | |
12.70 € | 10 | Available | 3 Days | 10 | 12 | 40 | |
12.84 € | 10 | Available | 3 Days | 10 | 12 | 45 | |
13.02 € | 10 | Available | 3 Days | 10 | 12 | 50 | |
13.28 € | 10 | Available | 3 Days | 10 | 12 | 60 | |
13.68 € | 10 | Available | 3 Days | 10 | 16 | 40 | |
13.88 € | 10 | Available | 3 Days | 10 | 16 | 45 | |
14.06 € | 1 | Available |
Same day
Stock | 10 | 16 | 50 | |
14.34 € | 10 | Available | 3 Days | 10 | 16 | 55 | |
14.52 € | 10 | Available | 3 Days | 10 | 16 | 60 | |
14.72 € | 10 | Available | 3 Days | 10 | 16 | 65 | |
14.92 € | 10 | Available | 3 Days | 10 | 18 | 65 | |
14.60 € | 10 | Available | 3 Days | 10 | 20 | 40 | |
14.98 € | 10 | Available | 3 Days | 10 | 20 | 50 | |
15.38 € | 1 | Available |
Same day
Stock | 10 | 20 | 55 | |
15.96 € | 10 | Available | 3 Days | 10 | 20 | 60 | |
16.60 € | 10 | Available | 3 Days | 10 | 20 | 65 |
Loading...
Shape | Taper | Material | Steel | Surface Treatment | Zinc Plating |
---|---|---|---|---|---|
Feature 1 | with pin hole | Feature 2 | tolerance h11 |