• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Control knobs with adjustable spindle, Aluminium / Steel (Part Numbers - CAD Download)

Control knobs with adjustable spindle, Aluminium / Steel
  • Volume Discount
Control knobs with adjustable spindle GN 727 allow precise adjustment or aligning i. e. of a positive stop. The spindle thread is without backlash.
The graduations on the control knob are non-abrasive and well legible,
The light grey cover shrouds the fixing components as well as the shaft end.
Regarding design, numbering run, numbering position and mubering sequence of the scale please see the layout for scale rings on the order sheet "How to order Graduations".

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 727 / Control Knobs with Adjustable Spindle

Information


Control knobs with adjustable spindle GN 727 allow precise adjustment or aligning i. e. of a positive stop. The spindle thread is without backlash.
The graduations on the control knob are non-abrasive and well legible.
The light grey cover shrouds the fixing components as well as the shaft end.
Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale rings on the order sheet "How to order Graduations"

How to Order

How to order
1d1
2Type
3Coding

Specification

• Body
  Steel
  Matt chrome plated
• Spindel
  Steel
  Blank
• Control knob
  Aluminum
  Anodized, black
• Hexagon head screw
  Steel
  Zinc plated, blue passivated
• Scales engraved with laser precision
• Cover
  Plastic, light grey
• RoHS compliant

Dimensions

d1d2d3d4d5d6d7d8 −0.05d9b1b2hk1k2l1l2l3l4l5A/Fw
       Spigot      +0.2     Adjustable range
27M 6M 12 x 16.4184.3381912.510204.328225419.537.50.512210
34M 8M 16 x 18.5235.3502418.311254.236306723.545.50.512715

Control Knobs with Adjustable Spindle GN 727 - Complementary Dimensions with Technical Details

Part Number
727-27-A-SL
727-27-A-SR
727-27-B-SL
727-27-B-SR
727-27-S1-SL
727-27-S1-SR
727-34-A-SL
727-34-A-SR
727-34-B-SL
727-34-B-SR
727-34-S1-SL
727-34-S1-SR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Type Coding

95.82 €

1 Available 5 Days 27A, Fixing hole parallel to the spindle axleSL, with scale 0,1....0,9, 50 graduations ascending anti-clockwise

95.82 €

1 Available 5 Days 27A, Fixing hole parallel to the spindle axleSR, with scale 0,1....0,9, 50 graduations ascending clockwise

99.16 €

1 Available 5 Days 27B, Fixing hole vertical to the spindle axleSL, with scale 0,1....0,9, 50 graduations ascending anti-clockwise

99.16 €

1 Available 5 Days 27B, Fixing hole vertical to the spindle axleSR, with scale 0,1....0,9, 50 graduations ascending clockwise

82.96 €

1 Available 5 Days 27S1, Mounting with hexagon head screwSL, with scale 0,1....0,9, 50 graduations ascending anti-clockwise

82.96 €

1 Available 5 Days 27S1, Mounting with hexagon head screwSR, with scale 0,1....0,9, 50 graduations ascending clockwise

115.68 €

1 Available 5 Days 34A, Fixing hole parallel to the spindle axleSL, with scale 0,1....0,9, 50 graduations ascending anti-clockwise

115.68 €

1 Available 5 Days 34A, Fixing hole parallel to the spindle axleSR, with scale 0,1....0,9, 50 graduations ascending clockwise

117.02 €

1 Available 5 Days 34B, Fixing hole vertical to the spindle axleSL, with scale 0,1....0,9, 50 graduations ascending anti-clockwise

117.02 €

1 Available 4 Days 34B, Fixing hole vertical to the spindle axleSR, with scale 0,1....0,9, 50 graduations ascending clockwise

108.20 €

1 Available 5 Days 34S1, Mounting with hexagon head screwSL, with scale 0,1....0,9, 50 graduations ascending anti-clockwise

108.20 €

1 Available 5 Days 34S1, Mounting with hexagon head screwSR, with scale 0,1....0,9, 50 graduations ascending clockwise

Loading...

  1. 1

Tech Support