Lifting eye nuts, Stainless Steel A4 (Part Numbers)

Lifting eye nuts, Stainless Steel A4
  • Volume Discount
The following guidelines of the Stainless Steel-Lifting eye nuts DIN 582 have to be observed in addition to the load values given in the above table.
The eye nut must be of fully screwd in to achieve a perfect contact between the two mating faces.
Both threads must be of a equal length and the base material of equal strength to that of the nut.
Operating instructions with more details and specifications are included with every delivery (see also www.ganter-griff.com/service).
The official DIN standard sheet specifies the additional sizes M42, M48, M56, M64, M72 x 6, M80 x 6 und M100 x 6.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
582-M10-A4
582-M12-A4
582-M16-A4
582-M20-A4
582-M24-A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Weight

11.56 €

1 Available 7 Days M 100.088

18.88 €

1 Available 7 Days M 120.167

29.50 €

1 Available Same day

Stock

M 160.249

40.50 €

1 Available Same day

Stock

M 200.380

84.46 €

1 Available Same day

Stock

M 240.753

Loading...

  1. 1

Basic information

Material A4-Stainless Steel

Tech Support