Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
419531 |
419551 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d (mm) | L (mm) | bearing static load | bearing dynamic load | d2 max | d2 min | f | H | h1 | h2 | h3 | h4 | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.34 € | 1 | Available | 3 Days | 25 | 99 | 7000 | 14000 | 50 | 45 | 70 | 49 | 22 | 36 | - | 17 | UCF.205-A-25-P | |
47.76 € | 1 | Available | 3 Days | 25 | 99 | 7000 | 14000 | 50 | 45 | 70 | 49 | 22 | 36 | 47 | 17 | UCF.205-A-25-T |
Loading...
bracket load | 17000 | d1 | 10.5 | Material | Technopolymer |
---|
Configure
Basic Attributes
h3
Type
d(mm)
L(mm)
bearing static load
bearing dynamic load
d2 max
d2 min
f
H
h1
h2
h4
Filter by CAD data type
Filter by standard shipping days
Optional Attributes