Housing units PME, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, P seals (PME55-XL)

Housing units PME, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, P seals PME55-XL
  • Volume Discount

Product Details:

Manufacturer part number: PME55-XL

Brand: INA

Price: 87.11

Delivery time: 3 Days


Technical Data:

Shaft Bore Dia. d: 55 mm

Basic Load Rating, Dynamic Rating: 46000 N

Basic Load Rating, Static Rating: 29000 N

Width: 48.4 mm

H: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PME55-XL

Part Number
PME55-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing

87.11 €

1 Available 3 Days 55460002900048.4-ME11

Loading...

  1. 1

This page is Housing units PME, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, P seals, part number PME55-XL.
You can find the detail information about specifications and dimensions on part number PME55-XL.

Variation of this product

Part Number
PME25-XL-N
PME30-XL-N
PME35-XL-N
PME40-XL-N
PME45-XL
PME60-XL-N
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing

34.45 €

1 Available 3 Days 2514900780031-ME05

41.29 €

1 Available 3 Days 30195001130035.8125ME06

47.75 €

1 Available 3 Days 35255001530039135ME07

56.42 €

1 Available 3 Days 40345001980043.8145ME08

66.55 €

1 Available 3 Days 45325002040043.8155ME09

151.59 €

1 Available 5 Days 60520003600053.1195ME12

Tech Support