Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RASEL40-XL-N
Part Number
|
---|
RASEL40-XL-N |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner diameter (mm) | Width (mm) | Height (mm) | Length (mm) | Distance shaft axis (mm) | Height (base) (mm) | Width (base) (mm) | Width (head) (mm) | Distance of raceway to locking collar (mm) | Connection thread lubrication | Housing | Bearing designation | Distance fixing bore (mm) | Width (slot) (mm) | Length (slot) (mm) | Protecting cap | Basic dynamic load rating, radial (N) | Basic static load rating, radial (N) | RoHS Certificate | REACH Certificate | Weight per Unit (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 84.83 € | 1 | Available | 5 Days | 40 | 42.9 | 99 | 179 | 49.2 | 19 | 48 | 30 | 27 | Rp1/8 | ASE08 | GLE40-XL-KRR-B | 138.25 | 14 | 26 | KASK08 | 34500 | 19800 | - | - | 1.79 |
Loading...
This page is Bearing housings / T-shape / interference fit / lubrication port / deep groove ball bearing / RASEL, part number RASEL40-XL-N.
You can find the detail information about specifications and dimensions on part number RASEL40-XL-N.
Configure
Basic Attributes
RoHS Certificate
REACH Certificate
Type
Inner diameter(mm)
Width(mm)
Height(mm)
Length(mm)
Distance shaft axis(mm)
Height (base)(mm)
Width (base)(mm)
Width (head)(mm)
Distance of raceway to locking collar(mm)
Connection thread lubrication
Housing
Bearing designation
Distance fixing bore(mm)
Width (slot)(mm)
Length (slot)(mm)
Protecting cap
Basic dynamic load rating, radial(N)
Basic static load rating, radial(N)
Weight per Unit(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RASEL20-XL-N |
RASEL25-XL-N |
RASEL30-XL-N |
RASEL45-XL |
RASEL50-XL-N |
RASEL60-XL-N |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner diameter (mm) | Width (mm) | Height (mm) | Length (mm) | Distance shaft axis (mm) | Height (base) (mm) | Width (base) (mm) | Width (head) (mm) | Distance of raceway to locking collar (mm) | Connection thread lubrication | Housing | Bearing designation | Distance fixing bore (mm) | Width (slot) (mm) | Length (slot) (mm) | Protecting cap | Basic dynamic load rating, radial (N) | Basic static load rating, radial (N) | RoHS Certificate | REACH Certificate | Weight per Unit (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.58 € | 1 | Available | 5 Days | 20 | 34.1 | 64 | 130 | 33.3 | 14.5 | 32 | 19 | 18.5 | M6 | ASE04-FA125 | GLE20-XL-KRR-B | 97.5 | 11 | 19 | KASK04 | - | - | - | - | 0.58 | ||
54.63 € | 1 | Available | 5 Days | 25 | 34.9 | 70 | 130 | 36.5 | 14.5 | 36 | 21 | 20.2 | M6 | ASE05-FA125 | GLE25-XL-KRR-B | 102.5 | 11 | 19 | KASK05 | - | - | - | - | 0.7 | ||
- | 64.75 € | 1 | Available | 5 Days | 30 | 36.5 | 82 | 158 | 42.9 | 17 | 40 | 25 | 22 | Rp1/8 | ASE06 | GLE30-XL-KRR-B | 117.5 | 14 | 22 | KASK06 | 20700 | 11300 | - | - | 1.1 | |
- | 1 | 4 Days | 45 | 42.9 | 107 | 192 | 54 | 21.5 | 48 | 32 | 25.5 | M6 | ASE09 | GLE45-XL-KRR-B | 149.65 | 14 | 29 | - | - | - | Available | Available | 2.13 | |||
- | 85.11 € | 1 | Available | 3 Days | 50 | 49.2 | 115 | 200 | 57.2 | 21.5 | 54 | 34 | 30.2 | Rp1/8 | ASE10 | GLE50-XL-KRR-B | 158 | 18 | 23 | KASK10 | 37500 | 23200 | - | - | 2.6 | |
- | 148.20 € | 1 | Available | 3 Days | 60 | 61.9 | 140 | 240 | 69.9 | 25 | 60 | 42 | 37.9 | Rp1/8 | ASE12 | GLE60-XL-KRR-B | 190 | 18 | 28 | KASK12 | 56000 | 36000 | - | - | 4.43 |