Rod ends GIKR..-PB, with internal thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GIKR6-PB-A
GIKR8-PB-A
GIKR10-PB-A
GIKR12-PB-A
GIKR14-PB-A
GIKR16-PB
GIKR20-PB
GIKR25-PB
GIKR30-PB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)
-

18.35 €

1 Available 3 Days 679904.321320940
-

20.71 €

1 Available 3 Days 8131007.1414241248
-

26.03 €

1 Available 3 Days 10185001013281457
-

40.23 €

1 Available 5 Days 122080013.313321666
-

50.76 €

1 Available 5 Days 143200017.116361975

50.75 €

1 Available 3 Days 164530021.415422185

88.81 €

1 Available 5 Days 204560031.4145025102

138.05 €

1 Available 5 Days 257290047.1156031124

176.25 €

1 Available 5 Days 309590063.5177037145

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -60::250

Tech Support