Electric actuator slider type belt drive LEFB series AC servo motor LECY□ (Part Numbers - CAD Download)

Electric actuator slider type belt drive LEFB series AC servo motor LECY□
[Features]
·Easy to install the main body / reduce installation man-hours
 The main body can be installed without removing exterior parts such as covers.
·Table position can be detected by auto switch
·Up to 4 locations can be attached to both sides of the body
·Belt drive

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEFB25V6S-500

Part Number
LEFB25V6S-500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Size Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Auto switch mounting bracket

1,995.80 €

1 26 Days 5002.1 to 5.0550Not Provided0 to 1004910225AC Servo Motor (100W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Belts
Guide Provided Lead(mm) 54 equivalent Position Detection Absolute
Noise Filters Not Provided Usage Environment Standard Positioning Repeatability(µm) ±60
Maximum Velocity(mm/sec) 2000 Operating Temperature Range(°C) 5::40 Motor mounting position Turn back
Positioning pin hole Bottom of housing B

This page is Electric actuator slider type belt drive LEFB series AC servo motor LECY□, part number LEFB25V6S-500.
You can find the detail information about specifications and dimensions on part number LEFB25V6S-500.

Variation of this product

Part Number
LEFB25UV6S-900
LEFB25V6S-1200
LEFB32UV7S-1000
LEFB32UV7S-1000-S5
LEFB32UV7S-1200-S5
LEFB32UV7S-1400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Size Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Auto switch mounting bracket

2,115.80 €

1 26 Days 9002.1 to 5.0550Not Provided0 to 1004910225AC Servo Motor (100W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

2,205.84 €

1 26 Days 1,2002.1 to 5.0550Not Provided0 to 1004910225AC Servo Motor (100W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

2,770.04 €

1 26 Days 1,00010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

3,046.29 €

1 26 Days 1,00010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockStandard cable5Without controller/driverWithout cableNone

3,130.30 €

1 26 Days 1,20010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockStandard cable5Without controller/driverWithout cableNone

2,938.14 €

1 26 Days 140010.1 to 20.01560Not Provided101 to 20014712232AC Servo Motor (200W)Without lockWithout cableWithout cableWithout controller/driverWithout cableNone

Tech Support