Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEFB25UV6S-900
Part Number
|
---|
LEFB25UV6S-900 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Size | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Auto switch mounting bracket | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,115.80 € | 1 | 26 Days | 900 | 2.1 to 5.0 | 5 | 50 | Not Provided | 0 to 100 | 49 | 102 | 25 | AC Servo Motor (100W) | Without lock | Without cable | Without cable | Without controller/driver | Without cable | None |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Belts |
---|---|---|---|---|---|
Guide | Provided | Lead(mm) | 54 equivalent | Position Detection | Absolute |
Noise Filters | Not Provided | Usage Environment | Standard | Positioning Repeatability(µm) | ±60 |
Maximum Velocity(mm/sec) | 2000 | Operating Temperature Range(°C) | 5::40 | Motor mounting position | Turn back |
Positioning pin hole | Bottom of housing B |
This page is Electric actuator slider type belt drive LEFB series AC servo motor LECY□, part number LEFB25UV6S-900.
You can find the detail information about specifications and dimensions on part number LEFB25UV6S-900.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Table Width W1(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Table Length L1(mm)
Size
Motor type
Motor options
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Auto switch mounting bracket
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEFB25V6S-1200 |
LEFB25V6S-500 |
LEFB32UV7S-1000 |
LEFB32UV7S-1000-S5 |
LEFB32UV7S-1200-S5 |
LEFB32UV7S-1400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Size | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Auto switch mounting bracket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,205.84 € | 1 | 26 Days | 1,200 | 2.1 to 5.0 | 5 | 50 | Not Provided | 0 to 100 | 49 | 102 | 25 | AC Servo Motor (100W) | Without lock | Without cable | Without cable | Without controller/driver | Without cable | None | ||
1,995.80 € | 1 | 26 Days | 500 | 2.1 to 5.0 | 5 | 50 | Not Provided | 0 to 100 | 49 | 102 | 25 | AC Servo Motor (100W) | Without lock | Without cable | Without cable | Without controller/driver | Without cable | None | ||
2,770.04 € | 1 | 26 Days | 1,000 | 10.1 to 20.0 | 15 | 60 | Not Provided | 101 to 200 | 147 | 122 | 32 | AC Servo Motor (200W) | Without lock | Without cable | Without cable | Without controller/driver | Without cable | None | ||
3,046.29 € | 1 | 26 Days | 1,000 | 10.1 to 20.0 | 15 | 60 | Not Provided | 101 to 200 | 147 | 122 | 32 | AC Servo Motor (200W) | Without lock | Standard cable | 5 | Without controller/driver | Without cable | None | ||
3,130.30 € | 1 | 26 Days | 1,200 | 10.1 to 20.0 | 15 | 60 | Not Provided | 101 to 200 | 147 | 122 | 32 | AC Servo Motor (200W) | Without lock | Standard cable | 5 | Without controller/driver | Without cable | None | ||
2,938.14 € | 1 | 26 Days | 1400 | 10.1 to 20.0 | 15 | 60 | Not Provided | 101 to 200 | 147 | 122 | 32 | AC Servo Motor (200W) | Without lock | Without cable | Without cable | Without controller/driver | Without cable | None |