Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEJB40V6T-1500-R5M2H
Part Number
|
---|
LEJB40V6T-1500-R5M2H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Lead (mm) | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Size | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,606.64 € | 1 | Quote | 1,500 | 5.1 to 10.0 | 10 | 27 | 105 | Not Provided | 0 to 100 | 98 | 160 | 2000 | 40 | AC Servo Motor (100W) | None | Robot (Bending resistance) | 5 | LECYM2-V5 (Compatible with MECHATROLINK-II) | Without cable (Connector only) |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Belts |
---|---|---|---|---|---|
Guide | Provided | Position Detection | Absolute | Noise Filters | Not Provided |
Usage Environment | Standard | Positioning Repeatability(µm) | ±40 |
This page is Electric actuator high rigidity slider type belt drive LEJB series AC servo motor LECY□, part number LEJB40V6T-1500-R5M2H.
You can find the detail information about specifications and dimensions on part number LEJB40V6T-1500-R5M2H.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Lead(mm)
Table Width W1(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Table Length L1(mm)
Maximum Velocity(mm/sec)
Size
Motor type
Motor options
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEJB40V6T-1200 |
LEJB40V6T-1500 |
LEJB40V6T-1500-R5 |
LEJB40V6T-1500-RA |
LEJB40V6T-1500-S5 |
LEJB40V6T-200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Lead (mm) | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Size | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,592.56 € | 1 | 26 Days | 1,200 | 5.1 to 10.0 | 10 | 27 | 105 | Not Provided | 0 to 100 | 98 | 160 | 2000 | 40 | AC Servo Motor (100W) | None | Without cable | Without cable | No driver | Without cable | ||
3,952.66 € | 1 | 26 Days | 1,500 | 5.1 to 10.0 | 10 | 27 | 105 | Not Provided | 0 to 100 | 98 | 160 | 2000 | 40 | AC Servo Motor (100W) | None | Without cable | Without cable | No driver | Without cable | ||
4,357.81 € | 1 | 26 Days | 1,500 | 5.1 to 10.0 | 10 | 27 | 105 | Not Provided | 0 to 100 | 98 | 160 | 2000 | 40 | AC Servo Motor (100W) | None | Robot (Bending resistance) | 5 | No driver | Without cable | ||
4,505.14 € | 1 | Quote | 1,500 | 5.1 to 10.0 | 10 | 27 | 105 | Not Provided | 0 to 100 | 98 | 160 | 2000 | 40 | AC Servo Motor (100W) | None | Robot (Bending resistance) | 10 | No driver | Without cable | ||
4,228.91 € | 1 | Quote | 1,500 | 5.1 to 10.0 | 10 | 27 | 105 | Not Provided | 0 to 100 | 98 | 160 | 2000 | 40 | AC Servo Motor (100W) | None | Standard | 5 | No driver | Without cable | ||
2,392.26 € | 1 | 26 Days | 200 | 10.1 to 20.0 | 20 | 27 | 105 | Not Provided | 101 to 200 | 196 | 160 | 2000 | 40 | AC Servo Motor (100W) | None | Without cable | Without cable | No driver | Without cable |