Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
55-CDQ2B16-10D
Part Number
|
---|
55-CDQ2B16-10D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Custom-made Specifications | Auto switch mounting slot | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.69 € | 1 | 28 Days | 16 | 10 | 0.07 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | None |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Temperature(℃) | -10::70 |
End Locking | NA | Valves | NA |
This page is Compact Cylinder, Standard Type, Double Acting, Single Rod 55-CQ2 Series, part number 55-CDQ2B16-10D.
You can find the detail information about specifications and dimensions on part number 55-CDQ2B16-10D.
Configure
Basic Attributes
Type
Cylinder I.D: D(Ø)
Stroke: L(mm)
Operating Pressure(MPa)
Specifications
Support bracket
Port thread type
Body Options
Custom-made Specifications
Auto switch mounting slot
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
55-CDQ2A20-25DZ |
55-CDQ2A25-15DZ |
55-CDQ2A25-30DZ |
55-CDQ2B16-25D |
55-CDQ2B16-30DMZ |
55-CDQ2B16-5D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Body Options | Custom-made Specifications | Auto switch mounting slot |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.87 € | 1 | 7 Days | 20 | 25 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | ||
49.03 € | 1 | 7 Days | 25 | 15 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | ||
53.73 € | 1 | 7 Days | 25 | 30 | 0.05 to 1.0 | Built-in magnet | Both ends tapped | M Screw | Standard (rod-end female thread) | Standard type | 2 surfaces | ||
48.15 € | 1 | 28 Days | 16 | 25 | 0.07 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | None | ||
50.02 € | 1 | 7 Days | 16 | 30 | 0.07 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Male rod end | Standard type | 2 surfaces | ||
34.39 € | 1 | Quote | 16 | 5 | 0.07 to 1.0 | Built-in magnet | Through-hole (standard) | M Screw | Standard (rod-end female thread) | Standard type | None |