Heavy duty fixed Castors with polyurethane wheel, housing made of welded steel construction (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-IHB-PUZG-080-K-3
B-IHB-PUZG-100-K-3
B-IHB-PUZG-125-K-3
B-IHB-PUZG-150-K-3
B-IHB-PUZG-200-K
B-IHB-PUZG-250-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
panel thickness
(mm)
Weight
(kg)

19.95 €

1 5 Days 100858236200117806092.5-

41.37 €

1 5 Days 1008510040300135806092.51.8

49.31 €

1 5 Days 136118125505001701058012.54-

41.33 €

1 5 Days 136118150507002001058012.54-

58.24 €

1 5 Days 1361182005010002451058012.54-

120.52 €

1 5 Days 1361182506012503001058012.54-

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate

Tech Support